Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900596906
Part Number
|
---|
R900596906 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Flow (L /min) | Adjustment element | Type code | Customs tariff weight (kg) | Pilot control valve | Nominal size | Connection | Pressure rating in bar | Control oil supply | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,819.54 € | 1 | 5 Days | 600 | Bushing with hexagon and protective cap | DZ 30-2-5X/200 | 8.3 | None | 32 | Subplate mounting | 200 | None |
Loading...
Max Operating Pressure(MPa) | 31.5 | Valve type | Pressure sequence valve | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Actuation type | Pilot-controlled | Type | DZ | Device series | 5X |
Check valve | without check valve | Customs tariff item number | 84812010 | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Adjustment type | Mechanical | Sealing material | NBR |
This page is BOSCH REXROTH Pressure Sequence Valve DZ, part number R900596906.
You can find the detail information about specifications and dimensions on part number R900596906.
Part Number |
---|
R900501493 |
R900502158 |
R900502839 |
R900597138 |
R900597422 |
R900597546 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. Flow (L /min) | Adjustment element | Type code | Customs tariff weight (kg) | Pilot control valve | Nominal size | Connection | Pressure rating in bar | Control oil supply |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,427.25 € | 1 | 5 Days | 400 | Bushing with hexagon and protective cap | DZ 20-2-5X/200X | 5.2 | None | 25 | Subplate mounting | 200 | External pilot oil supply and internal pilot oil return | ||
1,819.54 € | 1 | 5 Days | 600 | Bushing with hexagon and protective cap | DZ 30-2-5X/100Y | 8.3 | None | 32 | Subplate mounting | 100 | Internal pilot oil supply and external leakage oil discharge | ||
1,264.72 € | 1 | 5 Days | 200 | Bushing with hexagon and protective cap | DZ 10-2-5X/100Y | 3.62 | None | 10 | Subplate mounting | 100 | Internal pilot oil supply and external leakage oil discharge | ||
1,469.23 € | 1 | 5 Days | 400 | Bushing with hexagon and protective cap | DZ 20-2-5X/315Y | 5.22 | None | 25 | Subplate mounting | 315 | Internal pilot oil supply and external leakage oil discharge | ||
480.54 € | 1 | 5 Days | 600 | Bushing with hexagon and protective cap | DZC 2-5X/200 | 1.1 | Pilot valve without main spool insert | None | - | 200 | None | ||
1,469.23 € | 1 | 5 Days | 400 | Rotary knob | DZ 20-1-5X/200 | 5.35 | None | 25 | Subplate mounting | 200 | None |