BOSCH REXROTH Pressure Sequence Valve DZ 10 DP (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900500457
R900500987
R900501762
R900501853
R900501970
R900502064
R900502104
R900502152
R900502317
R900502958
R900503202
R900503242
R900503449
R900505068
R900512374
R900514832
R900517588
R900599686
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustment element Type code Customs tariff weight
(kg)
Pressure rating in bar Control oil supply

1,053.92 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/753.1175None

981.74 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/75YM3.175Internal pilot oil supply and external leakage oil discharge

1,053.92 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/2103.12210None

981.74 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/150XM3.1150External pilot oil supply and internal pilot oil return

981.74 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/150XYM3.1150External pilot oil supply and external leakage oil discharge

1,053.92 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/150XY3.1150External pilot oil supply and external leakage oil discharge

1,053.92 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/210XY3.12210External pilot oil supply and external leakage oil discharge

1,053.92 €

1 5 Days Rotary knobDZ 10 DP1-4X/75Y3.275Internal pilot oil supply and external leakage oil discharge

1,053.92 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/75XY3.1275External pilot oil supply and external leakage oil discharge

981.74 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/75XM3.175External pilot oil supply and internal pilot oil return

1,053.92 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/75Y3.175Internal pilot oil supply and external leakage oil discharge

1,053.92 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/150Y3.08150Internal pilot oil supply and external leakage oil discharge

1,053.92 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/25Y3.125Internal pilot oil supply and external leakage oil discharge

981.74 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/150YM3.1150Internal pilot oil supply and external leakage oil discharge

981.74 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/25YM3.0925Internal pilot oil supply and external leakage oil discharge

1,053.92 €

1 5 Days Rotary knobDZ 10 DP1-4X/75X3.1875None

981.74 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/210YM3.12210Internal pilot oil supply and external leakage oil discharge

1,053.92 €

1 5 Days Bushing with hexagon and protective capDZ 10 DP2-4X/210Y3.121210Internal pilot oil supply and external leakage oil discharge

Loading...

  1. 1

Basic information

Max Operating Pressure(MPa) 21 Max. Flow(L /min) 80 Valve type Pressure sequence valve
Customs tariff weight unit kg Pilot control valve None Nominal size 10
Actuation type Direct-operated Type DZ Connection Subplate mounting
Device series 4X Check valve without check valve Customs tariff item number 84812010
Customs tariff weight per 1 Customs tariff country of origin DE Adjustment type Mechanical
Sealing material NBR

Tech Support