Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0067104547 |
0067104551 |
0067104572 |
0067104611 |
Part Number | Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Thickness t (mm) | Inside diameter d (mm) | External diameter D (mm) | |
---|---|---|---|---|---|---|---|
1 | 5 Days | 0 | 1 | 5.7 | 9 | ||
1 | 5 Days | 0 | 1 | 6.7 | 10 | ||
1 | Quote | 0.001 | 1.5 | 10.7 | 16 | ||
1 | Quote | 0.004 | 2.34 | 21.54 | 28.58 |
Loading...
Design | US | Customs tariff weight unit | kg | Shore hardness | 70 |
---|---|---|---|---|---|
Temperature range from/to(°C) | -15 to +200 | Type | USIT-ring | Customs tariff item number | 39269097 |
Engineering material | FKM (previously FPM) | Customs tariff weight per | 1 | Basic color | Brown |
Customs tariff country of origin | TW |