Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901017032
Part Number
|
---|
R901017032 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Current (A) | Design | Number of poles | Customs tariff weight (kg) | Plug connection | Cable gland | Norm | Voltage V/Hz | Protection class to EN 60529 | Circuit type | Type | Connection | Base color | Customs tariff article number | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.97 € | 1 | 5 Days | 4 | Large cubic plug | 4 | 0.037 | Cube 28x28mm | M16 x 1.5 | EN 175301-803A | 36...60 | IP 65 with mounted and screwed cable socket | With light indicators at connections 2 and 3 | 4P | 3-pole + PE | black | 85369010 | CZ |
Loading...
Customs tariff weight unit | kg | Sort | Cable socket | Customs tariff weight Pro | 1 |
---|
This page is BOSCH REXROTH Cable Socket 3P/ 4P/ 7P/ 12P, part number R901017032.
You can find the detail information about specifications and dimensions on part number R901017032.
Configure
Basic Attributes
Current(A)
Design
Number of poles
Customs tariff weight(kg)
Plug connection
Cable gland
Norm
Voltage V/Hz
Protection class to EN 60529
Circuit type
Type
Connection
Base color
Customs tariff article number
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R900021267 |
R900031155 |
R900032010 |
R901017035 |
R901017037 |
R901017040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Current (A) | Design | Number of poles | Customs tariff weight (kg) | Plug connection | Cable gland | Norm | Voltage V/Hz | Protection class to EN 60529 | Circuit type | Type | Connection | Base color | Customs tariff article number | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.75 € | 1 | 5 Days | 3 | Round plug | 7 | 0.05 | Round 28.6 mm | PG 11 | DIN43563 | 24 | IP 65 with mounted and screwed cable socket | Without circuitry | 7P | 6-pole + PE | black | 85369010 | DE | ||
61.88 € | 1 | 5 Days | 4 | Round plug | 4 | 0.026 | M12 x 1, straight | PG 9 | DIN43563 | 250 | IP 67 with mounted and screwed cable socket | Without circuitry | 4P | 4-pin | black | 85369010 | DE | ||
88.17 € | 1 | 5 Days | 0.5 | Large cubic plug | 3 | 0.41 | Cube 27x27 mm | With 5‑m cable | EN 175301-803 | 230 | IP 67 with mounted and screwed cable socket | With light indicator | 3P | 2-pole + PE | black | 85444290 | DE | ||
59.48 € | 1 | 5 Days | 4 | Large cubic plug | 4 | 0.038 | Cube 28x28mm | M16 x 1.5 | EN 175301-803A | 90 ... 130 | IP 65 with mounted and screwed cable socket | With light indicators at connections 2 and 3 | 4P | 3-pole + PE | black | 85369010 | CZ | ||
59.48 € | 1 | 5 Days | 4 | Large cubic plug | 4 | 0.039 | Cube 28x28mm | M16 x 1.5 | EN 175301-803A | 180...240 | IP 65 with mounted and screwed cable socket | With light indicators at connections 2 and 3 | 4P | 3-pole + PE | black | 85369010 | CZ | ||
45.49 € | 1 | 5 Days | 4 | Large cubic plug | 4 | 0.039 | Cube 28x28mm | M16 x 1.5 | EN 175301-803A | 16...36 | IP 65 with mounted and screwed cable socket | With light indicators at connections 1 and 3 | 4P | 3-pole + PE | black | 85369010 | CZ |