ELGES Rod End Requiring Maintenance with Internal Thread, Dimension Series E, with Sealing Lip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0066355980000

Part Number
0066355980000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Main Body Material Steel I.D. D(mm) 40 Connection screw direction Right Screw
Static load capacity radial(N) 194000 Basic Load Rating(kN) 99100 Height h1(mm) 142
Customs tariff — weight(kg) 2.028 Edge clearance r1s min.(mm) 0.6 Shoulder dimension d1(mm) 45
Design Rod end Radial bearing clearance(mm) 0.043-0.12 Tilt angle(°) 7
Mounting type Internal thread External diameter d5(mm) 65 Tribological pairing Steel/steel
Customs tariff — weight per 1 Central length l7(mm) 48 Bore shape Cylindrical
Customs tariff — weight unit kg External diameter d2(mm) 92 Total height l4(mm) 188
Customs tariff — item number 84833080 Width C(mm) 23 Tolerance, width B(mm) -0.12
Width B(mm) 28 Marking cover / seal 2RS Height l5(mm) 18
External diameter W(mm) 55 Tolerance, internal diameter d1(mm) -0.012 Model series GIR..
Inch / metric Metric External diameter dk(mm) 53 External diameter d4(mm) 52
Thread l3(mm) 65 Thread M39x3 Customs tariff — country of origin DE
Engineering material Steel Maintenance required Yes Bearing clearance identifier CN
External diameter D(mm) 62

This page is ELGES Rod End Requiring Maintenance with Internal Thread, Dimension Series E, with Sealing Lip, part number 0066355980000.
You can find the detail information about specifications and dimensions on part number 0066355980000.

Tech Support