DICHTOMATIK Shaft Seal NBR, Design WBS (Part Numbers)

DICHTOMATIK Shaft Seal NBR, Design WBS
[Specifications]
・Type: Radial shaft seal
・Sealing material: NBR
・Material stiffening plate: Unalloyed steel DIN EN 10139 (DIN 1624)
・Spring material: Spring steel DIN EN 10270-1
・Base color: Black
・Norm: DIN 3760
・Series: WBS

[Features]
・Protection against moderate to medium dust and dirt accumulation from outside
・Tight and precise fit
・Reliable design with broad application spectrum for moderately demanding applications in general industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0049383383
0049383405
0049383407
0049383868
0067017249
0067017395
0067017427
0067017478
0067017701
0067017708
0067018075
0067018227
0067018233
0067018417
0067018642
0067018647
0067018648
0067018999
0067019138
0067019396
0067019463
0067019691
0067019760
0067024346
0067025969
0067025971
0067025972
0067035979
0067037111
0067038682
0067038683
0067038689
0067038693
0067038695
0067038696
0067039355
0067040138
0067040152
0067040165
0067040205
0067040218
0067040226
0067040286
0067044047
0067045084
0067056679
0067060191
0067060333
0067069980
0067072659
0067083756
0067185118
0067185301
0067186092
0067204823
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Outside diameter D
(mm)
Width
(mm)
Internal diameter d
(mm)
Customs tariff article number Customs tariff country of origin

24.23 €

1 5 Days 0.0297085084879090CN

17.14 €

1 5 Days 0.0174772584879090CN

24.23 €

1 5 Days 0.03168105084879090CN

33.72 €

1 5 Days 0.06695137284879090CN

21.72 €

1 5 Days 0.02862103084842000TW

19.65 €

1 5 Days 0.0256103584879090TW

21.72 €

1 5 Days 0.03162123584879090TW

18.34 €

1 5 Days 0.0125273884879090TW

25.14 €

1 5 Days 0.0357284584879090TW

25.14 €

1 5 Days 0.04372124584879090TW

32.15 €

1 5 Days 0.04490107084879090TW

37.83 €

1 5 Days 0.069110139084879090TW

39.91 €

1 5 Days 0.08115139084879090TW

72.12 €

1 5 Days 0.141701314584879090TW

21.72 €

1 5 Days 0.02362104584879090TW

32.15 €

1 5 Days 0.05990136584879090TW

33.72 €

1 5 Days 0.0695137084879090TW

15.54 €

1 5 Days 0.014273084879090TW

18.34 €

1 5 Days 0.0145274084879090TW

27.09 €

1 5 Days 0.0358086084879090TW

35.65 €

1 5 Days 0.057100107584879090TW

13.92 €

1 5 Days 0.0073272084879090TW

35.65 €

1 5 Days 0.06100138084879090TW

30.68 €

1 5 Days 0.0318587084879090TW

32.15 €

1 5 Days 0.06290136484879090TW

33.72 €

1 5 Days 0.04695107584879090TW

35.94 €

1 5 Days 0.066105138084879090TW

13.92 €

1 5 Days 0.0063272484879090TW

70.72 €

1 5 Days 0.121601313084879090TW

18.34 €

1 5 Days 0.0175273084879090TW

17.14 €

1 5 Days 0.0135073584879090TW

27.09 €

1 5 Days 0.03380106084879090TW

30.68 €

1 5 Days 0.0278477284879090TW

46.92 €

1 5 Days 0.0851401312084879090TW

65.18 €

1 5 Days 0.1021501212084879090TW

21.72 €

1 5 Days 0.02662104084879090TW

65.18 €

1 5 Days 0.1181501312084879090TW

37.83 €

1 5 Days 0.072110138584879090TW

42.11 €

1 5 Days 0.0811251310084879090TW

24.23 €

1 5 Days 0.0267085584879090TW

25.14 €

1 5 Days 0.0237586084879090TW

27.09 €

1 5 Days 0.03280106284879090TW

19.65 €

1 5 Days 0.02558113884879090TW

25.14 €

1 5 Days 0.03372105584879090TW

13.92 €

1 5 Days 0.0053552884879090TW

24.23 €

1 5 Days 0.03370105084842000TW

46.40 €

1 5 Days 0.0851301310584879090TW

40.09 €

1 5 Days 0.0721201310084879090TW

13.92 €

1 5 Days 0.0053272584879090TW

21.72 €

1 5 Days 0.0236585084879090TW

27.09 €

1 5 Days 0.05480134584879090TW

30.68 €

1 5 Days 0.0298586884879090CN

18.34 €

1 5 Days 0.0195573084879090TW

19.65 €

1 5 Days 0.02460104084879090TW

17.14 €

1 5 Days 0.0114773584879090CN

Loading...

  1. 1

Basic information

Dust Lip Provided Operating Temperature Range(℃) -40::100 Material of housing Metallic outer surface
Spring y/n yes Design BS Version Metallic
Customs tariff weight unit kg Shore hardness 70 Norm DIN 3760
Material of spring Unalloyed spring steel to DIN EN 10270-1 Sealing lip material NBR Type Radial shaft seal
Customs tariff weight Pro 1 Base color black Engineering material NBR

Tech Support