DICHTOMATIK V-Ring NBR, Design S (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0049427133
0049427551
0049427842
0049428135
0049428140
0049430584
0049430586
0049430587
0049430588
0049430589
0049430610
0049430611
0049430612
0049432094
0049432095
0049432096
0049432097
0049432098
0049432099
0049433578
0049433579
0049433650
0049436022
0049436023
0049436024
0049436025
0049436026
0049436525
0049436542
0049436544
0049436755
0049436869
0049438243
0049438244
0049440540
0049442471
0067123603
0067123606
0067123633
0067123635
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Dia. d
(Ø)
Customs tariff weight
(kg)
Outside diameter D
(mm)
Width
(mm)
Norm Thickness s
(mm)
Customs tariff weight Pro Internal diameter d
(mm)
1 5 Days 33 - 360.0013910.5DIN 37607.9131
1 5 Days 38 - 430.014613DIN 37609.5136
1 5 Days 4.5 - 5.50.00185.2DIN 37643.914
1 5 Days 68 - 730.017515.5DIN 376011.3163
1 5 Days 17.5 - 190.001227.7DIN 37605.6116
1 5 Days 53 - 580.015913DIN 37609.5149
1 5 Days 105 - 1150.0311318DIN 376013.1199
1 5 Days 88 - 930.029315.5DIN 376011.3181
1 5 Days 98 - 1050.0210215.5DIN 376011.3190
1 5 Days 78 - 830.028415.5DIN 376011.3172
1 5 Days 63 - 680.016813DIN 37609.5158
1 5 Days 43 - 480.015013DIN 37609.5140
1 5 Days 93 - 980.029715.5DIN 376011.3185
1 5 Days 83 - 880.028815.5DIN 376711.3176
1 5 Days 27 - 290.0013310.5DIN 37637.9125
1 5 Days 58 - 630.016413DIN 37609.5154
1 5 Days 135 - 1450.0414018DIN 376013.11126
1 5 Days 11.5 - 13.50.00116.57.7DIN 37605.6110.5
1 5 Days 24 - 270.0013010.5DIN 37607.9122
1 5 Days 36 - 380.0014210.5DIN 37607.9134
1 5 Days 5.5 - 6.50.00195.2DIN 37603.91005
1 5 Days 48 - 530.015513DIN 37609.5145
1 5 Days 9.5 - 11.50.001157.7DIN 37605.619
1 5 Days 15.5 - 17.50.001207.7DIN 37605.6114
1 5 Days 73 - 780.017915.5DIN 376011.3167
1 5 Days 125 - 1350.0313118DIN 376013.11117
1 5 Days 195 - 2100.0719620.5DIN 3760151180
1 5 Days 31 - 330.0013710.5DIN 37607.9129
1 5 Days 155 - 1650.0516020.5DIN 3760151144
1 5 Days 175 - 1850.0617820.5DIN 3760151162
1 5 Days 29 - 310.0013510.5DIN 37607.9127
1 5 Days 145 - 1550.0414918DIN 376013.11135
1 5 Days 6.5 - 80.001105.2DIN 37653.916
1 Quote 8 - 9.50.001115.2DIN 37663.917
1 5 Days 115 - 1250.0312218DIN 376013.11108
1 5 Days 21 - 240.0012810.5DIN 37627.9120
1 5 Days 13.5 - 15.50.00118.57.7DIN 37605.6112.5
1 5 Days 19 - 210.0012610.5DIN 37607.9118
1 5 Days 165 - 1750.0616920.5DIN 3760151153
1 5 Days 185 - 1950.0618720.5DIN 3761151171

Loading...

  1. 1

Basic information

Design S Customs tariff weight unit kg Type Axial shaft seal
Engineering material NBR Customs tariff article number 40169300 Customs tariff country of origin TW

Tech Support