DICHTOMATIK Grooved Ring Design KNA 44 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0067110580

Part Number
0067110580
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Dust Lip Provided Operating Temperature Range(℃) -150::250 Sliding speed m/s 15
Design KNA 44 Effectiveness Single-acting Version Asymmetrical
Customs tariff weight(kg) 0.012 Customs tariff weight unit kg Outside diameter D(mm) 100
Width(mm) 7.1 Type Piston seal Thickness s(mm) 90.6
Customs tariff weight Pro 1 Internal diameter d(mm) 90.6 Engineering material PTFE
Customs tariff article number 84879090 Customs tariff country of origin DK

This page is DICHTOMATIK Grooved Ring Design KNA 44, part number 0067110580.
You can find the detail information about specifications and dimensions on part number 0067110580.

Tech Support