DICHTOMATIK Grooved Ring Design SN 25 (Part Numbers)

DICHTOMATIK Grooved Ring Design SN 25
[Specifications]
・Type: Piston and Rod seal
・Engineering material: TPU95
・Base color: Blue
・Norm: DIN 3760
・Series: N25

[Features]
・The N 25 u-ring has a symmetrical design which allows it to be used both as a piston seal or a rod seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0067007162
0067014411
0067014412
0067014413
0067014415
0067014416
0067014417
0067014420
0067014423
0067014424
0067014425
0067014427
0067014429
0067014432
0067014434
0067014435
0067014436
0067014437
0067014440
0067014443
0067014444
0067014446
0067014450
0067014451
0067014452
0067014456
0067014459
0067014470
0067014471
0067014478
0067014479
0067014483
0067014484
0067014487
0067014490
0067014491
0067014492
0067014493
0067014495
0067014496
0067014497
0067014498
0067014499
0067014500
0067014501
0067014502
0067014503
0067014505
0067014506
0067014508
0067014510
0067014512
0067014514
0067014516
0067014519
0067014520
0067014522
0067014523
0067014532
0067014533
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Design Customs tariff weight
(kg)
Outside diameter D
(mm)
Width
(mm)
Thickness s
(mm)
Internal diameter d
(mm)
Customs tariff article number

-

1 5 Days SN 250.004408403084129080

-

1 5 Days SN 250.0136510655084129080

-

1 5 Days SN 250.0338012807084129080

-

1 5 Days SN 250.0064010403084129080

-

1 5 Days SN 250.0115510554084129080

-

1 5 Days SN 250.0033010302084129080

-

1 5 Days SN 250.027510755584129080

-

1 5 Days SN 250.026100101008084129080

-

1 5 Days SN 250.0064210423084129080

-

1 5 Days SN 250.0167012705584129080

-

1 5 Days SN 250.028512857084129080

-

1 5 Days SN 250.0249512958084129080

-

1 5 Days SN 250.032100121008084129080

-

1 5 Days SN 250.0096010605084129080

-

1 5 Days SN 25010410484129080

-

1 5 Days SN 25012512584129080

-

1 5 Days SN 25012612584129080

-

1 5 Days SN 250.00115815684129080

-

1 5 Days SN 25016616884129080

-

1 5 Days SN 250.002166161084129080

-

1 5 Days SN 250.004185.5181084129080

-

1 5 Days SN 250.001208201084129080

-

1 5 Days SN 250.001186181284129080

-

1 5 Days SN 250.001208201284129080

-

1 5 Days SN 250.002228221284129080

-

1 5 Days SN 250.002258251584129080

-

1 5 Days SN 250.006224221684129080

-

1 5 Days SN 250.002288282084129080

-

1 5 Days SN 250.002308302084129080

-

1 5 Days SN 250.0043010302284129080

-

1 5 Days SN 250.003328322284129080

-

1 5 Days SN 250.003337332584129080

-

1 5 Days SN 250.003358352584129080

-

1 5 Days SN 250.0074010402584129080

-

1 5 Days SN 250.002366362784129080

-

1 5 Days SN 250.002365362884129080

-

1 5 Days SN 250.004388382884129080

-

1 5 Days SN 250.0064010402884129080

-

1 5 Days SN 250.007376373084129080

-

1 5 Days SN 250.003387383084129080

-

1 5 Days SN 250.0084510453084129080

-

1 5 Days SN 250.0125010503084129080

-

1 5 Days SN 250.0145012503084129080

-

1 5 Days SN 250.003407403284129080

-

1 5 Days SN 250.003408403284129080

-

1 5 Days SN 250.0054210423284129080

-

1 5 Days SN 250.0084510453284129080

-

1 5 Days SN 250.003437433584129080

-

1 5 Days SN 250.0064510453584129080

-

1 5 Days SN 250.0095010503584129080

-

1 5 Days SN 250.003456453884129080

-

1 5 Days SN 250.0085010503884129080

-

1 5 Days SN 250.0075010504084129080

-

1 5 Days SN 250.0156010604084129080

-

1 5 Days SN 250.0236512654084129080

-

1 5 Days SN 250.004508504284129080

-

1 5 Days SN 250.0075510554584129080

-

1 5 Days SN 250.016010604584129080

-

1 5 Days SN 250.0116310635084129080

-

1 5 Days SN 250.0227010705084129080

Loading...

Basic information

Operating Temperature Range(℃) -40::100 Sliding speed m/s 0.5 Effectiveness Single-acting
Version Symmetrical Customs tariff weight unit kg Shore hardness 95
Type Piston seal|Rod seal Customs tariff weight Pro 1 Engineering material TPU
Customs tariff country of origin TW

Tech Support