DICHTOMATIK O-Ring Assortment Box G, Imperial (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0067034823

Part Number
0067034823
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.08 €

1 5 Days

Loading...

  1. 1

Basic information

Material Nitrile Rubber Temperature range -30 to +100 °C Customs tariff — weight(kg) 70.72
Version A - inch standard Customs tariff — weight per 100 Customs tariff weight unit kg
Shore hardness 70 Norm DIN ISO 3601-1 Case color Red
Type O-ring assortment box Contents 30 dimensions (340 pieces) Customs tariff item number 40169300
Basic color Black Customs tariff country of origin CN

This page is DICHTOMATIK O-Ring Assortment Box G, Imperial, part number 0067034823.
You can find the detail information about specifications and dimensions on part number 0067034823.

Tech Support