Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900158687
Part Number
|
---|
R900158687 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Position of the consumer connections | Version | Connection P, T | Customs tariff weight (kg) | Device series | Number of ready-to-connect controllers | Number of main connections | Connection A, B | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
711.20 € | 1 | 5 Days | Bottom | Standard | G3/4 | 12.32 | 15 | 3 | 4x P,T; 3X A, B, T | G1/2 | DE |
Loading...
Customs tariff weight unit | kg | Connection thread | Pipe thread to ISO 228 Part 1 | Nominal size | 10 |
---|---|---|---|---|---|
Sort | Series plate | Position of connections | Directional control valves with one tank connection, flow control valves | Type | HSR |
Coating | Zinc-plated | Connection X, Y, L | without | Customs tariff weight Pro | 1 |
Customs tariff article number | 84819000 |
This page is BOSCH REXROTH Multistation Manifolds HSR 10, part number R900158687.
You can find the detail information about specifications and dimensions on part number R900158687.
Configure
Basic Attributes
Position of the consumer connections
Version
Connection P, T
Customs tariff weight(kg)
Device series
Number of ready-to-connect controllers
Number of main connections
Connection A, B
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R900154884 |
R900154885 |
R900158686 |
R900158688 |
R900158689 |
R900158690 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Position of the consumer connections | Version | Connection P, T | Customs tariff weight (kg) | Device series | Number of ready-to-connect controllers | Number of main connections | Connection A, B | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,845.49 € | 1 | 5 Days | Side | Standard | G3/4 | 24.834 | 15 | 5 | 4x P,T; 5X A, B, T | G1/2 | DE | ||
2,021.18 € | 1 | 5 Days | Side | Standard | G3/4 | 29.888 | 15 | 6 | 4x P,T; 6X A, B, T | G1/2 | DE | ||
433.62 € | 1 | 5 Days | Bottom | Standard | G3/4 | 9.39 | 15 | 2 | 4x P,T; 2X A, B, T | G1/2 | DE | ||
1,046.38 € | 1 | 5 Days | Bottom | Standard | G3/4 | 19.199 | 15 | 4 | 4x P,T; 4X A, B, T | G1/2 | DE | ||
1,507.85 € | 1 | 5 Days | Bottom | Standard | G3/4 | 20.6 | 15 | 5 | 4x P,T; 5X A, B, T | G1/2 | DE | ||
1,631.75 € | 1 | 5 Days | Bottom | Standard | G3/4 | 29.009 | 15 | 6 | 4x P,T; 6X A, B, T | G1/2 | DE |