BOSCH REXROTH Accumulator Shut-Off Block ABZSS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900709658

Part Number
R900709658
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Type of accumulator Voltage (V/Hz) Accumulator adapter Nominal size Accumulator type Electrical connection Relief Pressure setting bar

3,193.25 €

1 5 Days 23.697Bladder-type accumulatorAlternating current voltage 110 VWith BSP thread G2 DN3030For bladder-type accumulatorWithout plug-in connector, with protective capManual and electro-magnetic330

Loading...

  1. 1

Basic information

Pressure relief valve Pressure relief valve, type-tested (with CE marking) Customs tariff weight unit kg Connection thread BSP thread (ISO 228 Part 1)
Type of connection Pipe connection Type ABZSS Device series 3X
Customs tariff item number 84812010 Customs tariff weight per 1 Customs tariff country of origin DE
Sealing material FKM

This page is BOSCH REXROTH Accumulator Shut-Off Block ABZSS, part number R900709658.
You can find the detail information about specifications and dimensions on part number R900709658.

Variation of this product

Part Number
R900709588
R900709589
R900709592
R900711128
R900711130
R900711131
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Type of accumulator Voltage (V/Hz) Accumulator adapter Nominal size Accumulator type Electrical connection Relief Pressure setting bar

1,847.57 €

1 5 Days 6.4Bladder-type accumulatorDC 24 VWith BSP thread G1 1/4 DN10; DN2010For diaphragm-type accumulatorWithout plug-in connector, with protective capManual and electro-magnetic140

1,555.89 €

1 5 Days 6.22Diaphragm-type accumulatorDC 24 VWith BSP thread G1/2 DN10; DN2010For diaphragm-type accumulatorWithout plug-in connector, with protective capManual and electro-magnetic140

1,719.34 €

1 5 Days 6.433Bladder-type accumulatorDC 24 VWith BSP thread G3/4 DN10; DN2010For diaphragm-type accumulatorWithout plug-in connector, with protective capManual and electro-magnetic210

1,220.95 €

1 5 Days 6.12Bladder-type accumulatorNoneWith BSP thread G1 1/4 DN10; DN2010For diaphragm-type accumulator-Manual100

1,233.85 €

1 5 Days 5.92Diaphragm-type accumulatorNoneWith BSP thread G1/2 DN10; DN2010For diaphragm-type accumulator-Manual100

1,239.48 €

1 5 Days 5.901Diaphragm-type accumulatorNoneWith BSP thread G3/4 DN10; DN2010For diaphragm-type accumulator-Manual100

Tech Support