Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900711410
Part Number
|
---|
R900711410 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Type of accumulator | Voltage (V/Hz) | Accumulator adapter | Nominal size | Accumulator type | Electrical connection | Relief | Pressure setting bar | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,735.97 € | 1 | 5 Days | 9.34 | Bladder-type accumulator | None | With BSP thread G1 1/4 DN10; DN20 | 20 | For diaphragm-type accumulator | - | Manual | 300 |
Loading...
Pressure relief valve | Pressure relief valve, type-tested (with CE marking) | Customs tariff weight unit | kg | Connection thread | BSP thread (ISO 228 Part 1) |
---|---|---|---|---|---|
Type of connection | Pipe connection | Type | ABZSS | Device series | 3X |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Sealing material | FKM |
This page is BOSCH REXROTH Accumulator Shut-Off Block ABZSS, part number R900711410.
You can find the detail information about specifications and dimensions on part number R900711410.
Part Number |
---|
R900709588 |
R900709589 |
R900709592 |
R900711414 |
R900711415 |
R900713368 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Type of accumulator | Voltage (V/Hz) | Accumulator adapter | Nominal size | Accumulator type | Electrical connection | Relief | Pressure setting bar |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,847.57 € | 1 | 5 Days | 6.4 | Bladder-type accumulator | DC 24 V | With BSP thread G1 1/4 DN10; DN20 | 10 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 140 | ||
1,555.89 € | 1 | 5 Days | 6.22 | Diaphragm-type accumulator | DC 24 V | With BSP thread G1/2 DN10; DN20 | 10 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 140 | ||
1,719.34 € | 1 | 5 Days | 6.433 | Bladder-type accumulator | DC 24 V | With BSP thread G3/4 DN10; DN20 | 10 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 210 | ||
1,519.85 € | 1 | 5 Days | 9.02 | Bladder-type accumulator | None | With BSP thread G1 1/4 DN10; DN20 | 20 | For bladder-type accumulator | - | Manual | 330 | ||
1,459.34 € | 1 | 5 Days | 10.004 | Bladder-type accumulator | None | With BSP thread G2 DN10; DN20 | 20 | For bladder-type accumulator | - | Manual | 330 | ||
2,535.66 € | 1 | 5 Days | 23.25 | Bladder-type accumulator | None | With BSP thread G2 DN30 | 30 | For diaphragm-type accumulator | - | Manual | 210 |