HYDAC Clogging Indicator VD (Part Numbers)

HYDAC Clogging Indicator VD
[Specifications]
・Type of connection: AG
・Type: VD
・Sealing material: NBR
・Connection size: G1/2

Clogging indicators.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1289691
303155
303156
303157
303162
303163
305932
306839
307611
312038
317057
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clogging indicator design Customs tariff weight
(kg)
Customs tariff item number Default pressure setting of clogging indicator (bar)

515.38 €

1 5 Days LE0.2902680802.5

213.85 €

1 5 Days B0.109902680802

213.85 €

1 5 Days B0.109902680805

213.85 €

1 5 Days B0.109902680808

213.85 €

1 5 Days BM0.109902680805

213.85 €

1 5 Days BM0.112902680808

37.23 €

1 5 Days A0.087902690000

320.00 €

1 5 Days C0.206902680805

320.00 €

1 5 Days C0.208902680808

320.00 €

1 5 Days C0.204902680802

515.38 €

1 5 Days LE0.197902680805

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Maximum operating pressure (bar) 420 Type of connection AG
Type VD Connection size G1/2 Customs tariff weight per 1
Customs tariff country of origin DE Sealing material NBR

Tech Support