HYDAC Fluid level control FSK (Part Numbers)

HYDAC Fluid level control FSK
[Specifications]
・Type: FSK
・Sealing material: FKM (formerly FPM)

Fluid level sensors are designed to monitor the level of media in your container. One or more switching signals can be detected and forwarded as a warning message via an electrical signal for level regulation or sent directly to a PLC controller.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3070285
3112276
3112298
3112301
3112302
3112303
3112305
3112306
3112307
3112309
3128796
3182590
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Hole spacing Thread of screw with through hole Switching function Connector

226.15 €

1 5 Days 0.207127M12O3-pin

226.15 €

1 5 Days 0.25127M12C3-pin

335.38 €

1 5 Days 0.25127M12W4-pin

347.69 €

1 5 Days 0.3176M12W4-pin

256.92 €

1 5 Days 0.303254M12O3-pin

256.92 €

1 5 Days 0.253254M12C3-pin

366.15 €

1 5 Days 0.3254M12W4-pin

307.69 €

1 5 Days 0.35381M12O3-pin

307.69 €

1 5 Days 0.35381M12C3-pin

444.62 €

1 5 Days 0.35381M12W4-pin

226.15 €

1 5 Days 0127M10C3-pin

419.08 €

1 5 Days 0.35381M12O4-pin

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Type FSK Additional thermal function without
Customs tariff weight Pro 1 Customs tariff article number 90261081 Customs tariff country of origin DE
Sealing material FKM (formerly FPM)

Tech Support