Four point contact bearing / FAG (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0167422220000
0167422490000
0167422650030
0167422810000
0167424430030
0167424780000
0167424940000
0167425910030
0192601480000
0192602610000
0192608490000
0192615940000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Bore code Shoulder dimension D1
(mm)
Pressure point a
(mm)
Bearing clearance identifier Customs tariff — weight Product code

56.26 €

1 5 Days 3062163750020000Radial2750040.311.41650.732CN0.24QJ206-XL-MPA

-

1 5 Days 408018580009500Radial4650053.61.12.38866.842CN0.44QJ208-XL-MPA
-

74.06 €

1 5 Days 458519----58.41.1-97245C30.5-

82.97 €

1 5 Days 5090206200013000Radial5600063.61.12.91076.449CN0.57QJ210-XL-MPA
-

68.48 €

1 5 Days 307219----43.91.1-65836C30.403-

80.62 €

1 5 Days 3580216100017900Radial4650050.71.5-764.841CN0.56QJ307-XL-MPA

92.83 €

1 5 Days 4090238400015400Radial6200056.61.5-873.446CN0.755QJ308-XL-MPA
-

295.45 €

1 5 Days 70150351830008000Radial16600097.62.18.614123.677C33.136-

55.55 €

1 5 Days 2552152600026000Radial1880034.210.95543.127CN0.159QJ205-XL-MPA

63.09 €

1 5 Days 3572174500018000Radial3550047.91.11.8759.138CN0.348QJ207-XL-MPA

197.14 €

1 5 Days 751302512300010200Radial122000941.5-15111.572CN1.457QJ215-XL-MPA

52.14 €

1 5 Days 2052153100028000Radial1960030.61.10.99441.426CN0.175QJ304-XL-MPA

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Product type Four-point contact bearing Pressure angle alpha °(°) 35
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — item number 84821090
Number of retaining grooves 0 Cage designation Solid brass cage Marking cover / seal None
Model series QJ.. Customs tariff — country of origin DE Cage material Brass
Customs tariff — weight unit kg

Tech Support