Angular contact ball bearings / double row / restricted tolerances / 2344 / FAG (0190388360000)

Angular contact ball bearings / double row / restricted tolerances / 2344 / FAG 0190388360000

Product Details:

Manufacturer part number: 0190388360000

Brand: FAG

Price: 853.88

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 70 φ

Outer Diameter D: 110 φ

Width B (or T): 48 mm

Basic Load Rating Dynamic Rating (Ca): 45500 N

Basic Load Rating Static Rating(Coa): 133000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0190388360000

Part Number
0190388360000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
Shoulder dimension d1
(mm)
Limiting speed of oil in rpm Limiting speed of grease in rpm r (min.)
(mm)
Fatigue limit load Pu
(kN)
Bore code r1 (min.)
(mm)
Customs tariff — weight Product code

853.88 €

1 5 Days 701104845500133000977,0005,3001.112.1140.31.493234414-M-SP

Loading...

  1. 1

Basic information

Load Direction Thrust Number of Bearing Ring Rows Double Row Product type Axial angular contact ball bearing
Pressure angle alpha °(°) 60 Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — item number 84821090 Number of retaining grooves 0 Cage designation Solid brass cage, ball-guided
Marking cover / seal None Model series 2344.. Customs tariff — country of origin DE
Bearing clearance identifier CN Cage material Brass Customs tariff — weight unit kg

This page is Angular contact ball bearings / double row / restricted tolerances / 2344 / FAG, part number 0190388360000.
You can find the detail information about specifications and dimensions on part number 0190388360000.

Variation of this product

Part Number
0190387710000
0190388950000
0190389170000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
Shoulder dimension d1
(mm)
Limiting speed of oil in rpm Limiting speed of grease in rpm r (min.)
(mm)
Fatigue limit load Pu
(kN)
Bore code r1 (min.)
(mm)
Customs tariff — weight Product code

672.06 €

1 5 Days 45753825000670006510,0007,50016090.150.584234409-M-SP

984.68 €

1 5 Days 9014060660002130001235,3004,0001.517.7180.32.914234418-M-SP

1,093.12 €

1 5 Days 10015060680002290001335,0003,8001.518.1200.33.165234420-M-SP

Tech Support