Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FYC 25 TF
Part Number
|
---|
FYC 25 TF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit code | S1 (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | B (mm) | Width/diameter of fixing hole N (mm) | T1 (mm) | Pitch circle J (mm) | U (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.51 € | 1 | 5 Days | 25 | 14000 | 7800 | 0.942 | 90 | FYC 505 | 19.8 | 27 | 115 | 7 | YAR 205-2F | 34.1 | 12 | 6 | 90 | 29.8 | 70 |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Grub screw | Number of fixing holes | 4 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Model | round | Model series | FYC..TF |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SKF Y-Square Flange Units with Round Flange, Gray Cast Iron, Grub Screw Fixing, and Flingers, part number FYC 25 TF.
You can find the detail information about specifications and dimensions on part number FYC 25 TF.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Center hole distance J(mm)
Unit code
S1(mm)
Unit width A(mm)
Unit length L(mm)
A1(mm)
Bearing code
B(mm)
Width/diameter of fixing hole N(mm)
T1(mm)
Pitch circle J(mm)
U(mm)
Z(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FYC 30 TF |
FYC 35 TF |
FYC 40 TF |
FYC 45 TF |
FYC 50 TF |
FYC 55 TF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit code | S1 (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | B (mm) | Width/diameter of fixing hole N (mm) | T1 (mm) | Pitch circle J (mm) | U (mm) | Z (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.37 € | 1 | 12 Days | 30 | 19500 | 12000 | 1.235 | 100 | FYC 506 | 22.2 | 31 | 125 | 8 | YAR 206-2F | 38.1 | 12 | 8 | 100 | 32.2 | 80 | ||
57.78 € | 1 | 5 Days | 35 | 25500 | 15300 | 1.552 | 110 | FYC 507 | 25.4 | 33.5 | 135 | 9 | YAR 207-2F | 42.9 | 14 | 8 | 110 | 36.4 | 90 | ||
67.31 € | 1 | 5 Days | 40 | 30700 | 19000 | 1.887 | 120 | FYC 508 | 30.2 | 35.5 | 145 | 9 | YAR 208-2F | 49.2 | 14 | 10 | 120 | 41.2 | 100 | ||
79.82 € | 1 | 5 Days | 45 | 33200 | 21600 | 2.621 | 132 | FYC 509 | 30.2 | 37.5 | 160 | 14 | YAR 209-2F | 49.2 | 16 | 12 | 132 | 40.2 | 105 | ||
81.49 € | 1 | 5 Days | 50 | 35100 | 23200 | 2.925 | 138 | FYC 510 | 32.6 | 39.5 | 165 | 14 | YAR 210-2F | 51.6 | 16 | 12 | 138 | 42.6 | 110 | ||
107.45 € | 1 | 5 Days | 55 | 43600 | 29000 | 4.018 | 150 | FYC 511 | 33.4 | 43 | 185 | 15 | YAR 211-2F | 55.6 | 19 | 12 | 150 | 46.4 | 125 |