Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FYTF 505
Part Number
|
---|
FYTF 505 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit width A (mm) | Unit length L (mm) | Width/diameter of fixing hole N (mm) | Shaft diameter max. (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.49 € | 1 | 5 Days | 25 | 0.273 | 97 | 76.2 | 18.5 | 71 | 9.5 | 25 | 56 |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84839020 |
---|---|---|---|---|---|
Number of fixing holes | 2 | Customs tariff weight unit | kg | Model | oval |
Model series | FYTF.. | Relubrication possible yes/no | no | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is SKF Two-Bolt Square Flange Unit, Gray Cast Iron, Oval, Type FYTF, part number FYTF 505.
You can find the detail information about specifications and dimensions on part number FYTF 505.
Configure
Part Number |
---|
FYTF 504 |
FYTF 506 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit width A (mm) | Unit length L (mm) | Width/diameter of fixing hole N (mm) | Shaft diameter max. (mm) | Z (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.29 € | 1 | 5 Days | 20 | 0.241 | 90.5 | 71.4 | 17 | 66.5 | 9.5 | 20 | 50 | ||
20.63 € | 1 | 5 Days | 30 | 0.428 | 112.5 | 90.5 | 20.5 | 84 | 10.5 | 30 | 66 |