SKF Two-Bolt Square Flange Unit, Gray Cast Iron, Oval, Type FYTF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FYTF 504
FYTF 505
FYTF 506
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit width A
(mm)
Unit length L
(mm)
Width/diameter of fixing hole N
(mm)
Shaft diameter max.
(mm)
Z
(mm)

15.29 €

1 5 Days 200.24190.571.41766.59.52050

18.49 €

1 5 Days 250.2739776.218.5719.52556

20.63 €

1 5 Days 300.428112.590.520.58410.53066

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84839020
Number of fixing holes 2 Customs tariff weight unit kg Model oval
Model series FYTF.. Relubrication possible yes/no no Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support