Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RI3/8EDX1/871
Part Number
|
---|
RI3/8EDX1/871 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | PN bar | Customs tariff weight (kg) | S1 | T2 | L2 | L3 | Shape | L1 | D3 | Surface | D2 | T1 | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.31 € | 1 | 5 Days | 400 | 0.043 | 22 | G 1/8 | 12 | 8 | A | 22.5 | - | Stainless steel | 22 | G 3/8 A | 73072910 | Stainless steel |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete with seal | Order code | RI-ED |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Reducer / Expander with Internal Thread RI-ED, part number RI3/8EDX1/871.
You can find the detail information about specifications and dimensions on part number RI3/8EDX1/871.
Part Number |
---|
RI1/2EDX1/871 |
RI1/2EDX11/471 |
RI1/2EDX171 |
RI1/2EDX3/471 |
RI1/2EDX3/871 |
RI3/8EDX3/471 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | PN bar | Customs tariff weight (kg) | S1 | T2 | L2 | L3 | Shape | L1 | D3 | Surface | D2 | T1 | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
208.55 € | 1 | 5 Days | 400 | 0.076 | 27 | G 1/8 | 14 | 8 | A | 24 | - | Stainless steel | 27 | G 1/2 A | 73072910 | Stainless steel | ||
387.09 € | 1 | 5 Days | 315 | 0.519 | 55 | G 1 1/4 | 14 | 20 | B | 53 | 1 | Stainless steel | 27 | G 1/2 A | 73072910 | Stainless steel | ||
163.35 € | 1 | 5 Days | 315 | 0.239 | 41 | G 1 | 14 | 18 | B | 49 | 12 | Stainless steel | 27 | G 1/2 A | 73072910 | Stainless steel | ||
135.05 € | 1 | 5 Days | 315 | 0.191 | 36 | G 3/4 | 14 | 16 | B | 46 | 12 | Stainless steel | 27 | G 1/2 A | 73072910 | Stainless steel | ||
92.05 € | 1 | 5 Days | 400 | 0.102 | 27 | G 3/8 | 14 | 12 | B | 37 | 12 | Stainless steel | 27 | G 1/2 A | 73072910 | Stainless steel | ||
111.14 € | 1 | 5 Days | 315 | 0.187 | 36 | G 3/4 | 12 | 16 | B | 44 | 8 | Stainless steel | 22 | G 3/8 A | 73072910 | Stainless steel |