PARKER Reducer / Expander with Internal Thread RI-ED (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RI3/4EDX171

Part Number
RI3/4EDX171
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
PN bar Customs tariff weight
(kg)
S1 T2 L2 L3 Shape L1 D3 Surface D2 T1 Customs tariff item number Engineering material

193.15 €

1 5 Days 3150.27441G 11618B5116Stainless steel32G 3/4 A73072910Stainless steel

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Scope of delivery Complete with seal Order code RI-ED
Customs tariff weight per 1 Customs tariff country of origin DE

This page is PARKER Reducer / Expander with Internal Thread RI-ED, part number RI3/4EDX171.
You can find the detail information about specifications and dimensions on part number RI3/4EDX171.

Variation of this product

Part Number
RI1/2EDX171
RI1/2EDX3/471
RI1/2EDX3/871
RI3/4EDX3/871
RI3/8EDX1/271
RI3/8EDX1/471
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
PN bar Customs tariff weight
(kg)
S1 T2 L2 L3 Shape L1 D3 Surface D2 T1 Customs tariff item number Engineering material

163.35 €

1 5 Days 3150.23941G 11418B4912Stainless steel27G 1/2 A73072910Stainless steel

135.05 €

1 5 Days 3150.19136G 3/41416B4612Stainless steel27G 1/2 A73072910Stainless steel

92.05 €

1 5 Days 4000.10227G 3/81412B3712Stainless steel27G 1/2 A73072910Stainless steel

141.23 €

1 5 Days 3150.09432G 3/81612A26-Stainless steel32G 3/4 A73072910Stainless steel

82.71 €

1 5 Days 4000.13330G 1/21214B418Stainless steel22G 3/8 A73072910Stainless steel

81.92 €

1 5 Days 4000.07222G 1/41212B368Stainless steel22G 3/8 A73072910Stainless steel

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360