Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D16SMSX
Part Number
|
---|
D16SMSX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L1 | Surface | Model series | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
15.66 € | 1 | 5 Days | 250 | 0.006 | 16 | 10.5 | Brass | S | 74122000 | Brass |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Body only without nut, ring, seals or other parts | Order code | D |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Cutting Ring D, part number D16SMSX.
You can find the detail information about specifications and dimensions on part number D16SMSX.
Part Number |
---|
D06LL71X |
D06LLMSX |
D06LLX |
D18LMSX |
D20SMSX |
D22LMSX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L1 | Surface | Model series | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.85 € | 1 | 5 Days | 100 | 0.001 | 6 | 7 | Stainless steel | LL | 73072910 | Stainless steel | ||
4.18 € | 1 | 9 Days | 63 | 0.001 | 6 | 7 | Brass | LL | 74122000 | Brass | ||
1.14 € | 1 | 9 Days | 100 | 0.001 | 6 | 7 | Cr(VI)-free | LL | 73079910 | Steel | ||
8.72 € | 1 | 5 Days | 200 | 0.006 | 18 | 10 | Brass | L | 74122000 | Brass | ||
17.22 € | 1 | 5 Days | 250 | 0.01 | 20 | 12.5 | Brass | S | 74122000 | Brass | ||
12.63 € | 1 | 5 Days | 100 | 0.007 | 22 | 10.5 | Brass | L | 74122000 | Brass |