Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | Customs tariff weight (kg) | Thread diameter imperial | L1 | Surface | D2 | Customs tariff item number | Thread diameter metric | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 21.1 | 0.006 | G 1/2 A | 4.5 | Cr(VI)-free | 26 | 73079910 | - | Steel | ||
- | 1 | 5 Days | 21.1 | 0.006 | G 1/2 A | 4.5 | Stainless steel | 26 | 73072910 | - | Stainless steel | ||
- | 1 | 5 Days | 13.3 | 0.003 | G 1/4 A | 3 | Cr(VI)-free | 18 | 73079910 | - | Steel | ||
- | 1 | 5 Days | 9.8 | 0.001 | G 1/8 A | 2.5 | Cr(VI)-free | 14 | 73079910 | - | Steel | ||
- | 1 | 5 Days | 13.3 | 0.003 | G 1/4 A | 3 | Stainless steel | 18 | 73072910 | - | Stainless steel | ||
- | 1 | 5 Days | 9.8 | 0.011 | G 1/8 A | 2.5 | Stainless steel | 14 | 73072910 | - | Stainless steel | ||
- | 1 | 5 Days | 26.6 | 0.007 | G 3/4 A | 3.5 | Cr(VI)-free | 32 | 73079910 | - | Steel | ||
- | 1 | 5 Days | 16.8 | 0.004 | G 3/8 A | 3 | Cr(VI)-free | 22 | 73079910 | - | Steel | ||
- | 1 | 5 Days | 26.6 | 0.006 | G 3/4 A | 3.5 | Stainless steel | 32 | 73072910 | - | Stainless steel | ||
- | 1 | 5 Days | 16.8 | 0.005 | G 3/8 A | 3 | Stainless steel | 22 | 73072910 | - | Stainless steel | ||
- | 1 | 5 Days | 48.1 | 0.014 | G 1 1/2 A | 3.5 | Stainless steel | 55 | 73072910 | - | Stainless steel | ||
- | 1 | 5 Days | 42.1 | 0.013 | G 1 1/4 A | 3.5 | Stainless steel | 49 | 73072910 | - | Stainless steel | ||
- | 1 | 5 Days | 18.1 | 0.003 | - | 3 | Cr(VI)-free | 23 | 73079910 | M 18 × 1.5 | Steel | ||
- | 1 | Quote | 22.1 | 0.007 | - | 4.5 | Stainless steel | 27 | 73072910 | M 22 × 1.5 | Stainless steel | ||
- | 1 | Quote | 26.1 | 0.005 | - | 3.5 | Stainless steel | 31 | 73072910 | M 26 × 1.5 | Stainless steel | ||
- | 1 | 5 Days | 10.1 | 0.001 | - | 3 | Stainless steel | 14 | 73072910 | M 1 × 1, | Stainless steel | ||
- | 1 | 5 Days | 12.1 | 0.002 | - | 3 | Stainless steel | 17 | 73072910 | M 12 × 1.5 | Stainless steel | ||
- | 1 | 5 Days | 14.1 | 0.003 | - | 3 | Stainless steel | 19 | 73072910 | M 14 × 1.5 | Stainless steel | ||
- | 1 | 5 Days | 16.1 | 0.003 | - | 3 | Stainless steel | 21 | 73072910 | M 16 × 1.5 | Stainless steel | ||
- | 1 | 5 Days | 33.4 | 0.008 | G 1 A | 3.5 | Stainless steel | 39 | 73072910 | - | Stainless steel | ||
- | 1 | 5 Days | 18.1 | 0.003 | - | 3 | Stainless steel | 23 | 73072910 | M 18 × 1.5 | Stainless steel | ||
- | 1 | 5 Days | 20.1 | 0.004 | - | 3 | Stainless steel | 25 | 73072910 | M 2 × 1.5 | Stainless steel | ||
- | 1 | Quote | 27.1 | 0.006 | - | 3.5 | Stainless steel | 32 | 73072910 | M 27 × 2, | Stainless steel | ||
- | 1 | Quote | 33.1 | 0.009 | - | 3.5 | Stainless steel | 39 | 73072910 | M 33 × 2, | Stainless steel |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Body only without nut, ring, seals or other parts | Order code | DKA |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |