Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE06SM71X
Part Number
|
---|
GE06SM71X |
Part Number | Minimum order quantity | Volume Discount | Delivery | PN (bar) | S2 (mm) | D4 | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 400 | 17 | 17 | 0.03 | 6 | 28 | 17 | 13 | 12 | 32 | 4 | Stainless steel | S | M 12 × 1.5 | 73072910 | Stainless steel | DE |
Loading...
Customs tariff weight unit | kg | Order code | GE-M | Customs tariff weight per | 1 |
---|
This page is PARKER Male Stud Connector GE-M , part number GE06SM71X.
You can find the detail information about specifications and dimensions on part number GE06SM71X.
Configure
Basic Attributes
Delivery
PN (bar)
S2(mm)
D4
Customs tariff weight(kg)
External pipe diameter D1
L4
S1
L2
L3
L1
D3
Surface
Model series
T
Customs tariff item number
Engineering material
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GE04LLMCFX |
GE06LLM71 |
GE06LLM71X |
GE08LLM71 |
GE08LLM71X |
GE08LLMCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Delivery | PN (bar) | S2 (mm) | D4 | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.09 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 100 | 10 | - | 0.007 | 4 | 26 | 10 | 16 | 8 | 20 | 3 | Cr(VI)-free | LL | M 08 × 1.0 tap. | 73079910 | Steel | PL | ||
41.98 € | 1 | 5 Days | Complete, including nut and ring | 100 | 12 | - | 0.017 | 6 | 26 | 12 | 14.5 | 8 | 20 | 4.5 | Stainless steel | LL | M 10 × 1.0 tap. | 73072910 | Stainless steel | DE | ||
20.15 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 100 | 12 | - | 0.008 | 6 | 26 | 12 | 14.5 | 8 | 20 | 4.5 | Stainless steel | LL | M 10 × 1.0 tap. | 73072910 | Stainless steel | DE | ||
50.46 € | 1 | 5 Days | Complete, including nut and ring | 100 | 14 | - | 0.023 | 8 | 28 | 12 | 16.5 | 8 | 22 | 6 | Stainless steel | LL | M 10 × 1.0 tap. | 73072910 | Stainless steel | DE | ||
20.97 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 100 | 14 | - | 0.01 | 8 | 28 | 12 | 16.5 | 8 | 22 | 6 | Stainless steel | LL | M 10 × 1.0 tap. | 73072910 | Stainless steel | DE | ||
6.78 € | 1 | 9 Days | Complete, including nut and ring | 100 | 14 | - | 0.018 | 8 | 28 | 12 | 16.5 | 8 | 22 | 6 | Cr(VI)-free | LL | M 10 × 1.0 tap. | 73079910 | Steel | PL |