Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0017161400962
Part Number
|
---|
0017161400962 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Basic Load Rating, Dynamic Rating (N) | Customs tariff — weight (kg) | Max. overrunning speed (inner ring/shaft) rpm | Version | Customs tariff — weight per | Max. overrunning speed (outer ring) rpm | Spring version | Torque TKN (Nm) | Limit load N/min | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.37 € | 1 | 5 Days | 4 | 8 | 8 | 80000 | 0.002 | 34,000 | - | 100 | 8,000 | Resin spring | 0.34 | 16,000 |
Loading...
Load Direction | Radial | r (min.)(mm) | 0.3 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84836080 | Series | HFL | Type | Drawn cup roller clutch |
Model series | With plain bearing | Customs tariff — country of origin | DE |
This page is INA Drawn Cup Roller Clutch, with Plain Bearing, part number 0017161400962.
You can find the detail information about specifications and dimensions on part number 0017161400962.
Configure
Basic Attributes
Version
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Customs tariff — weight(kg)
Max. overrunning speed (inner ring/shaft) rpm
Customs tariff — weight per
Max. overrunning speed (outer ring) rpm
Spring version
Torque TKN(Nm)
Limit load N/min
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0005019210962 |
0012841000962 |
0017066830962 |
0017163100962 |
0057621620962 |
0074785420962 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Basic Load Rating, Dynamic Rating (N) | Customs tariff — weight (kg) | Max. overrunning speed (inner ring/shaft) rpm | Version | Customs tariff — weight per | Max. overrunning speed (outer ring) rpm | Spring version | Torque TKN (Nm) | Limit load N/min |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.37 € | 1 | 5 Days | 6 | 10 | 15 | 110000 | 0.004 | 23,000 | - | 1 | 13,000 | Resin spring | 1.76 | 18,000 | ||
20.94 € | 1 | 5 Days | 6 | 10 | 15 | 110000 | 0.005 | 23,000 | Knurling on the external casing | 1 | 13,000 | Resin spring | 0.6 | 18,000 | ||
19.37 € | 1 | 5 Days | 6 | 10 | 15 | 110000 | 0.004 | 23,000 | - | 1 | 13,000 | Steel spring | 1.76 | 18,000 | ||
20.94 € | 1 | Quote | 4 | 8 | 8 | 80000 | 0.002 | 34,000 | Knurling on the external casing | 1 | 8,000 | Resin spring | 0.1 | 16,000 | ||
24.08 € | 1 | Quote | 8 | 12 | 6 | 54000 | 0.002 | 17,000 | Knurling on the external casing | 1 | 12,000 | Resin spring | 0.7 | 4,200 | ||
22.05 € | 1 | Quote | 6 | 10 | 6 | 40000 | 0.001 | 23,000 | Knurling on the external casing | 1 | 13,000 | Resin spring | 0.5 | 4,200 |