Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0001172260962 |
0005019210962 |
0012841000962 |
0017066830962 |
0017161400962 |
0017163100962 |
0057621620962 |
0074785420962 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Basic Load Rating, Dynamic Rating (N) | Customs tariff — weight (kg) | Max. overrunning speed (inner ring/shaft) rpm | Version | Customs tariff — weight per | Max. overrunning speed (outer ring) rpm | Spring version | Torque TKN (Nm) | Limit load N/min | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.94 € | 1 | 5 Days | 6 | 10 | 15 | 110000 | 0.004 | 23,000 | Knurling on the external casing | 1 | 13,000 | Steel spring | 0.6 | 18,000 | ||
19.37 € | 1 | 5 Days | 6 | 10 | 15 | 110000 | 0.004 | 23,000 | - | 1 | 13,000 | Resin spring | 1.76 | 18,000 | ||
20.94 € | 1 | 5 Days | 6 | 10 | 15 | 110000 | 0.005 | 23,000 | Knurling on the external casing | 1 | 13,000 | Resin spring | 0.6 | 18,000 | ||
19.37 € | 1 | 5 Days | 6 | 10 | 15 | 110000 | 0.004 | 23,000 | - | 1 | 13,000 | Steel spring | 1.76 | 18,000 | ||
19.37 € | 1 | 5 Days | 4 | 8 | 8 | 80000 | 0.002 | 34,000 | - | 100 | 8,000 | Resin spring | 0.34 | 16,000 | ||
20.94 € | 1 | Quote | 4 | 8 | 8 | 80000 | 0.002 | 34,000 | Knurling on the external casing | 1 | 8,000 | Resin spring | 0.1 | 16,000 | ||
24.08 € | 1 | Quote | 8 | 12 | 6 | 54000 | 0.002 | 17,000 | Knurling on the external casing | 1 | 12,000 | Resin spring | 0.7 | 4,200 | ||
22.05 € | 1 | Quote | 6 | 10 | 6 | 40000 | 0.001 | 23,000 | Knurling on the external casing | 1 | 13,000 | Resin spring | 0.5 | 4,200 |
Loading...
Load Direction | Radial | r (min.)(mm) | 0.3 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84836080 | Series | HFL | Type | Drawn cup roller clutch |
Model series | With plain bearing | Customs tariff — country of origin | DE |
Configure
Basic Attributes
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Customs tariff — weight(kg)
Max. overrunning speed (inner ring/shaft) rpm
Version
Customs tariff — weight per
Max. overrunning speed (outer ring) rpm
Spring version
Torque TKN(Nm)
Limit load N/min
Filter by standard shipping days
Optional Attributes