Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KMTA 16
Part Number
|
---|
KMTA 16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shoulder dimension d3 (mm) | Customs tariff — weight (kg) | Threaded pin width across flats | Static axial load (kN) | Shoulder dimension d4 (mm) | Tightening torque (Nm) | J1 (mm) | Customs tariff — item number | N1 (mm) | Width B (mm) | N2 (mm) | Suitable wrench | External diameter D (mm) | J2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | M80x2 | 97 | 0.915 | M8 | 620 | 83 | 18 | 95 | 73181660 | 6.4 | 30 | 8 | B110-115 | 110 | 16 |
Loading...
Design | Shaft nut | Including installation screws yes/no | Yes | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | No. of grooves | 0 | Model series | KMTA.. |
Low design yes/no | Yes | Customs tariff — country of origin | DE | Engineering material | Steel |
Threaded bore yes/no | Yes |
This page is SKF Precision Shaft Nuts with Retaining Pins KMTA, part number KMTA 16.
You can find the detail information about specifications and dimensions on part number KMTA 16.
Configure
Basic Attributes
Type
Thread Nominal M
Shoulder dimension d3(mm)
Customs tariff — weight(kg)
Threaded pin width across flats
Static axial load(kN)
Shoulder dimension d4(mm)
Tightening torque(Nm)
J1(mm)
Customs tariff — item number
N1(mm)
Width B(mm)
N2(mm)
Suitable wrench
External diameter D(mm)
J2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KMTA 13 |
KMTA 14 |
KMTA 15 |
KMTA 17 |
KMTA 18 |
KMTA 19 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shoulder dimension d3 (mm) | Customs tariff — weight (kg) | Threaded pin width across flats | Static axial load (kN) | Shoulder dimension d4 (mm) | Tightening torque (Nm) | J1 (mm) | Customs tariff — item number | N1 (mm) | Width B (mm) | N2 (mm) | Suitable wrench | External diameter D (mm) | J2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | M65x1.5 | 80 | 0.48 | M8 | 460 | 68 | 18 | 78.5 | 73181660 | 5.3 | 25 | 6 | B80-90 | 88 | 13 | ||
- | 1 | 5 Days | M70x1.5 | 86 | 0.58 | M8 | 490 | 72 | 18 | 85 | 73181660 | 5.3 | 26 | 8 | B95-100 | 95 | 14 | ||
- | 1 | 5 Days | M75x1,5 | 91 | 0.615 | M8 | 520 | 77 | 18 | 88 | 73181660 | 6.4 | 26 | 8 | B95-100 | 100 | 13 | ||
- | 1 | 5 Days | M85x2 | 102 | 1.03 | M10 | 650 | 88 | 35 | 100 | 73181660 | 6.4 | 32 | 8 | B110-115 | 115 | 17 | ||
- | 1 | 5 Days | M90x2 | 110 | 1.09 | M10 | 680 | 93 | 35 | 108 | 73181660 | 6.4 | 32 | 8 | B120-130 | 120 | 17 | ||
- | 1 | 5 Days | M95x2 | 114 | 1.163 | M10 | 710 | 98 | 35 | 113 | 73181660 | 6.4 | 32 | 8 | B120-130 | 125 | 17 |