Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0000196400000
Part Number
|
---|
0000196400000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dynamic base loads (kN) | Static base loads (kN) | Fatigue limit load Pu (kN) | Raceway dimension Ea (mm) | Raceway dimension Eb (mm) | Ref. speed rpm | Internal diameter d (mm) | External diameter D (mm) | Limiting speed in rpm | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.14 € | 1 | 5 Days | 38 | 186 | 20.3 | 76 | 60 | 1,780 | 55 | 78 | 4,250 | 0.018 | AS5578 |
Loading...
Design | Axial washer | Bore shape | Cylindrical | Collar width B1(mm) | 1 |
---|---|---|---|---|---|
Customs tariff — item number | 84829900 | Number of rows | 1 | Model series | AS.. |
Inch / metric | Metric | Height H(mm) | 1 | Customs tariff — weight unit | kg |
Customs tariff — weight per | 1 | Customs tariff — country of origin | DE |
This page is INA Axial Bearing Washers, part number 0000196400000.
You can find the detail information about specifications and dimensions on part number 0000196400000.
Configure
Basic Attributes
Type
Dynamic base loads(kN)
Static base loads(kN)
Fatigue limit load Pu(kN)
Raceway dimension Ea(mm)
Raceway dimension Eb(mm)
Ref. speed rpm
Internal diameter d(mm)
External diameter D(mm)
Limiting speed in rpm
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0000195260000 |
0000195420000 |
0000195690000 |
0000196660000 |
0000196820000 |
0000197040000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dynamic base loads (kN) | Static base loads (kN) | Fatigue limit load Pu (kN) | Raceway dimension Ea (mm) | Raceway dimension Eb (mm) | Ref. speed rpm | Internal diameter d (mm) | External diameter D (mm) | Limiting speed in rpm | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.78 € | 1 | 5 Days | 14.7 | 58 | 5.9 | 41 | 29 | 3,850 | 25 | 42 | 8,400 | 0.006 | AS2542 | |||
0.92 € | 1 | 5 Days | 16.3 | 70 | 7.1 | 46 | 34 | 3,200 | 30 | 47 | 7,300 | 0.008 | AS3047 | |||
1.03 € | 1 | 5 Days | 17.8 | 81 | 8.3 | 51 | 39 | 2,800 | 35 | 52 | 6,500 | 0.008 | AS3552 | |||
2.55 € | 1 | 5 Days | 44.5 | 234 | 26.5 | 83 | 65 | 1,590 | 60 | 85 | 3,900 | 0.021 | AS6085 | |||
2.80 € | 1 | 5 Days | 46.5 | 255 | 28.5 | 88 | 70 | 1,470 | 65 | 90 | 3,650 | 0.022 | AS6590 | |||
3.54 € | 1 | 5 Days | 54 | 255 | 26.5 | 93 | 74 | 1,430 | 70 | 95 | 3,450 | 0.024 | AS7095 |