Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0000222680000
Part Number
|
---|
0000222680000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | r (min.) (mm) | Width B (mm) | Maximum track tolerance F (µm) | Swirl-free surface (yes / no) | Internal diameter d (mm) | External diameter D (mm) | Minimum track tolerance F (µm) | Customs tariff — weight | Customs tariff — country of origin | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10.85 € | 1 | 5 Days | 0.3 | 20.5 | 0 | No | 40 | 45 | -9 | 0.051 | DE | IR40X45X20,5-XL |
Loading...
Design | Inner ring | Machining allowance (yes / no) | No | Bore shape | Cylindrical |
---|---|---|---|---|---|
Customs tariff — item number | 84829900 | Front chamfer (yes / no) | Yes | Can be relubricated (yes / no) | No |
Model series | IR.. | Bearing clearance identifier | CN | Customs tariff — weight unit | kg |
Customs tariff — weight per | 1 |
This page is INA Inner Rings, part number 0000222680000.
You can find the detail information about specifications and dimensions on part number 0000222680000.
Configure
Basic Attributes
Type
r (min.)(mm)
Width B(mm)
Maximum track tolerance F(µm)
Swirl-free surface (yes / no)
Internal diameter d(mm)
External diameter D(mm)
Minimum track tolerance F(µm)
Customs tariff — weight
Customs tariff — country of origin
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0000200280000 |
0000200440000 |
0000200600000 |
0000223060000 |
0000223220000 |
0000223650000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | r (min.) (mm) | Width B (mm) | Maximum track tolerance F (µm) | Swirl-free surface (yes / no) | Internal diameter d (mm) | External diameter D (mm) | Minimum track tolerance F (µm) | Customs tariff — weight | Customs tariff — country of origin | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.12 € | 1 | 5 Days | 0.3 | 16 | -7 | No | 5 | 8 | -23 | 0.004 | DE | IR5X8X16-XL | |||
5.57 € | 1 | 5 Days | 0.3 | 12 | -7 | No | 6 | 9 | -23 | 0.003 | DE | IR6X9X12-XL | |||
6.12 € | 1 | 5 Days | 0.3 | 16 | -7 | No | 6 | 9 | -23 | 0.004 | DE | IR6X9X16-XL | |||
15.34 € | 1 | 5 Days | 0.3 | 30 | 0 | No | 40 | 45 | -9 | 0.078 | DE | IR40X45X30-XL | |||
11.54 € | 1 | 5 Days | 0.6 | 22 | 0 | No | 40 | 48 | -9 | 0.092 | DE | IR40X48X22-XL | |||
20.72 € | 1 | 5 Days | 0.6 | 40 | 0 | No | 40 | 48 | -9 | 0.169 | DE | IR40X48X40-XL |