Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HMV 19E
Part Number
|
---|
HMV 19E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shoulder dimension d3 (mm) | B1 (mm) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Max. stroke (mm) | Customs tariff — item number | Bore diameter d2 (mm) | Width B (mm) | Piston area mm² | Thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,885.31 € | 1 | 5 Days | M95x2 | 162 | 5 | 5.332 | 95.5 | 5 | 84829900 | 153 | 38 | 4.9 | - |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — country of origin | DE |
---|
This page is SKF Hydraulic Nuts HMV E, part number HMV 19E.
You can find the detail information about specifications and dimensions on part number HMV 19E.
Configure
Basic Attributes
Thread
Type
Thread Nominal M
Shoulder dimension d3(mm)
B1(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
Max. stroke(mm)
Customs tariff — item number
Bore diameter d2(mm)
Width B(mm)
Piston area mm²
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HMV 13E |
HMV 14E |
HMV 15E |
HMV 20E |
HMV 21E |
HMV 22E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shoulder dimension d3 (mm) | B1 (mm) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Max. stroke (mm) | Customs tariff — item number | Bore diameter d2 (mm) | Width B (mm) | Piston area mm² | Thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,680.69 € | 1 | 5 Days | M65x2 | 130 | 5 | 3.9 | 65.5 | 5 | 84829900 | 121 | 38 | 3.6 | - | ||
1,695.31 € | 1 | 5 Days | M70x2 | 135 | 5 | 4.122 | 70.5 | 5 | 84829900 | 127 | 38 | 3.8 | - | ||
1,724.54 € | 1 | 5 Days | M75x2 | 140 | 5 | 4.204 | 75.5 | 5 | 84829900 | 132 | 38 | 4 | - | ||
1,914.54 € | 1 | 5 Days | M100x2 | 166 | 6 | 5.426 | 100.5 | 5 | 84829900 | 158 | 38 | 5.1 | - | ||
1,943.77 € | 1 | 5 Days | M105x2 | 172 | 6 | 5.3 | 105.5 | 5 | 84829900 | 163 | 38 | 5.3 | - | ||
2,016.85 € | 1 | 5 Days | M110x2 | 178 | 6 | 5.93 | 110.5 | 5 | 84829900 | 169 | 38 | 5.6 | - |