Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0001762226063
Part Number
|
---|
0001762226063 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dynamic base loads (kN) | Static base loads (kN) | Customs tariff — item number | Fatigue limit load Pu (kN) | Width B (mm) | Cage designation | Ref. speed rpm | Internal diameter d (mm) | External diameter D (mm) | Limiting speed in rpm | Cage material | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.69 € | 1 | 5 Days | 9.8 | 14.3 | 84829900 | 1.86 | 13 | - | 12,800 | 20 | 24 | 21,300 | Sheet steel | 0.009 | K20X24X13 |
Loading...
Design | Needle roller and cage assembly | Bore shape | Cylindrical | Number of rows | 1 |
---|---|---|---|---|---|
Model series | K.. | Customs tariff — weight unit | kg | Customs tariff — weight per | 1 |
Customs tariff — country of origin | DE |
This page is INA Single-Row Needle Roller Cage Assemblies, part number 0001762226063.
You can find the detail information about specifications and dimensions on part number 0001762226063.
Configure
Basic Attributes
Cage designation
Type
Dynamic base loads(kN)
Static base loads(kN)
Customs tariff — item number
Fatigue limit load Pu(kN)
Width B(mm)
Ref. speed rpm
Internal diameter d(mm)
External diameter D(mm)
Limiting speed in rpm
Cage material
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0000111426063 |
0000111696063 |
0000112746063 |
0001762306063 |
0001762496063 |
0001762576063 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dynamic base loads (kN) | Static base loads (kN) | Customs tariff — item number | Fatigue limit load Pu (kN) | Width B (mm) | Cage designation | Ref. speed rpm | Internal diameter d (mm) | External diameter D (mm) | Limiting speed in rpm | Cage material | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.29 € | 1 | 5 Days | 1.43 | 0.97 | 84829900 | 0.109 | 7 | Cage made of glass fiber-reinforced polyamide 66 | 75,000 | 3 | 6 | 47,000 | Resin | 0.4 | K3X6X7-TV | |||
2.45 € | 1 | 5 Days | 1.74 | 1.27 | 84829900 | 0.145 | 7 | Cage made of glass fiber-reinforced polyamide 66 | 59,000 | 4 | 7 | 42,500 | Resin | 0 | K4X7X7-TV | |||
2.97 € | 1 | 5 Days | 3.95 | 4.1 | 84829900 | 0.56 | 10 | Cage made of glass fiber-reinforced polyamide 66 | 31,000 | 8 | 11 | 32,500 | Resin | 0.001 | K8X11X10-TV | |||
5.40 € | 1 | 5 Days | 10.1 | 15.1 | 84829900 | 1.97 | 13 | - | 12,300 | 21 | 25 | 20,900 | Sheet steel | 0.01 | K21X25X13 | |||
4.89 € | 1 | 5 Days | 10.4 | 15.9 | 84829900 | 2.08 | 13 | - | 11,800 | 22 | 26 | 20,400 | Sheet steel | 0.01 | K22X26X13 | |||
7.52 € | 1 | 5 Days | 11 | 17.6 | 84829900 | 2.29 | 13 | - | 10,800 | 24 | 28 | 18,800 | Sheet steel | 0.011 | K24X28X13 |