INA Inner Rings with Lubrication Bore

INA Inner Rings with Lubrication Bore
[Specifications]
・Internal diameter d(mm): 6~50
・External diameter D(mm): 10~60

Inner rings IR..-IS1, precision machined, with lubrication hole, to DIN 620.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0000200360000
0000200520000
0000200790000
0000200870000
0000202140000
0000202490000
0000206480000
0000208850000
0000212530000
0000212610000
0000215550000
0000215800000
0000219380000
0000221010000
0000221280000
0000221440000
0000223730000
0000225780000
0000226400000
0000227130000
0000244810000
0002059660000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
r (min.)
(mm)
Front chamfer (yes / no) Width B
(mm)
Maximum track tolerance F
(µm)
Internal diameter d
(mm)
External diameter D
(mm)
Minimum track tolerance F
(µm)
Customs tariff — weight Product code

6.06 €

1 5 Days 0.3Yes12-41014-180.007IR10X14X12-IS1-XL

6.71 €

1 5 Days 0.3Yes1201520-120.012IR15X20X12-IS1-XL

6.26 €

1 5 Days 0.3Yes10-7610-230.004IR6X10X10-IS1-XL
-

-

1 5 Days 0.3No12-7610-230.005-

5.75 €

1 5 Days 0.3Yes10-4812-180.004IR8X12X10-IS1-XL
-

5.94 €

1 Quote 0.3No12-4812-180.006-
-

6.54 €

1 Quote 0.3No14-41216-180.009-
-

7.37 €

1 Quote 0.3No1401520-120.015-

7.32 €

1 5 Days 0.3Yes1602025-120.021IR20X25X16-IS1-XL
-

16.43 €

1 Quote 0.3No1802025-120.024-

8.08 €

1 5 Days 0.3Yes1602530-120.026IR25X30X16-IS1-XL
-

-

1 5 Days 0.3No1802530-120.03-

12.65 €

1 5 Days 0.6Yes2053038-40.064IR30X38X20-IS1-XL

11.65 €

1 5 Days 0.6Yes2003542-90.064IR35X42X20-IS1-XL
-

14.52 €

1 Quote 0.6No2103542-90.068-
-

13.05 €

1 Quote 0.6No2303542-90.075-

16.34 €

1 5 Days 1Yes2004050-90.106IR40X50X20-IS1-XL

19.92 €

1 5 Days 1Yes2004555-110.11IR45X55X20-IS1-XL

-

1 5 Days 0.6Yes2005055-110.065IR50X55X20-IS1-XL

17.85 €

1 5 Days 1Yes2005060-110.142IR50X60X20-IS1-XL

6.38 €

1 5 Days 0.3Yes12-41216-180.008IR12X16X12-IS1-XL
-

12.38 €

1 Quote 0.3Yes30.501720-120.021-

Loading...

  1. 1

Basic information

Design Inner ring Machining allowance (yes / no) No Bore shape Cylindrical
Customs tariff — item number 84829900 Can be relubricated (yes / no) Yes Model series IR..
Swirl-free surface (yes / no) No Bearing clearance identifier CN Customs tariff — weight unit kg
Customs tariff — weight per 1 Customs tariff — country of origin DE

Tech Support