INA Three-Bolt Square Flange Units, Sheet Steel, Grub Screws in the Inner Ring, P Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008853710000
0009640770000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Housing Customs tariff weight
(kg)
Unit code H2
(mm)
Unit width A
(mm)
Pitch circle J
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code U
(mm)
B
(mm)
V
(mm)
Product code

25.45 €

1 5 Days 301950011300FLAN62-MSTR0.45FLAN62-MSTR (2 pieces)938.790.5381AY30-NPP-B23.53071RATRY30-XL

31.03 €

1 5 Days 352550015300FLAN72-MSTR0.63FLAN72-MSTR (2 pieces)105.69.5100445GAY35-NPP-B283581RATRY35-XL

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Unit Body Material Steel Plate Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 3 Customs tariff weight unit kg
Hole shape cylindrical Unit material Sheet steel Model triangular
Model series RATRY.. Relubrication possible yes/no no Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support