INA Take-Up Units, Gray Cast Iron, Radial Insert Ball Bearing with Grub Screws in Inner Ring, R Seal (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008400170000
0008782780000
0008789600000
0008935440000
0009504400000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
T
(mm)
Housing H1
(mm)
Customs tariff weight
(kg)
L3
(mm)
Unit height H
(mm)
Unit code S1
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
N2
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code A2
(mm)
B
(mm)
Width/diameter of fixing hole N
(mm)
Product code

43.05 €

1 5 Days 30195001130056TUE06891.1957102GG.TUE0622.23718114.536.51270GYE30-KRR-B2538.122RTUEY30-XL

58.11 €

1 5 Days 40325001980082TUE081022.4382115GG.TUE0830.25020141491688GYE40-KRR-B3549.229RTUEY40-XL

35.46 €

1 5 Days 2514000780051TUE05760.865090GG.TUE0519.8371898.5321262GYE25-KRR-B2534.119RTUEY25-XL

72.98 €

1 5 Days 50350002320083TUE101022.4585115GG.TUE1032.65020148491690GYE50-KRR-B3551.629RTUEY50-XL

127.09 €

1 5 Days 605200036000102TUE121304.34100146GG.TUE1239.7603218663.522118GYE60-KRR-B4465.135RTUEY60-XL

Loading...

  1. 1

Basic information

Bearing Unit, Type Take-Up Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 1 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model Fixed using through hole
Model series RTUEY.. Lubrication hole Q M6 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support