INA Pillow Block Unit with Long Base, Gray Cast Iron, Eccentric Locking Collar, P Seal (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008278430000
0008278510000
0008278780000
0008279320000
0009723980000
0096411810000
0096423150000
0096423820000
0096424550000
0096425440000
0096426680000
0096427650000
0945608890000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap Width/diameter of fixing hole N
(mm)
Product code

26.15 €

1 Quote 129800475028.6ASE03280.4557302GRAE12-NPP-B22.19.811191251857GG.ASE03-19PASE12-XL

26.26 €

1 Quote 159800475028.6ASE03280.4457302GRAE15-NPP-B22.19.811191251857GG.ASE03-19PASE15-XL

-

1 5 Days 179800475028.6ASE03280.4357302GRAE17-NPP-B22.19.811191251857GG.ASE03-19PASE17-XL

55.12 €

1 Quote 45325002040043.8ASE09632.1510754GRAE45-KRR-B32.832.5142919232107GG.ASE09-29PASE45-XL

-

1 5 Days 55435002900048.4ASE11763.2124.5635GRAE55-NPP-B36.443.5183022235124.50GG.ASE11-30PASE55-XL

-

1 5 Days 2012800660031ASE04330.664333GRAE20-NPP-B23.512.811191301964GG.ASE04-E-NKASK0419PASE20-XL-N

-

1 5 Days 2514000780031ASE0537.50.770365GRAE25-NPP-B23.51411191302170GG.ASE05-NKASK0519PASE25-XL-N
-

-

1 5 Days 30195001130035.8-441.1382429GRAE30-NPP-B26.819.514221582582GG.ASE06-NKASK0622-
-

-

1 5 Days 35255001530039-511.5793476GRAE35-NPP-B29.525.514211632793GG.ASE07-NKASK0721-
-

46.28 €

1 Quote 40325001980043.8-581.8499492GRAE40-NPP-B32.832.514261793099GG.ASE/AK08-NKASK0826-
-

-

1 5 Days 50350002320043.8-692.59115572GRAE50-NPP-B32.835182320034115GG.ASE10-NKASK1023-
-

109.02 €

1 Quote 60520003600053.1-844.35140699GRAE60-NPP-B39.652182824042140GG.ASE12-NKASK1228-
-

50.91 €

1 5 Days 40345001980043.8-581.8299492GRAE40-XL-NPP-B32.834.514261793099GG.ASE/AK08KASK0826-

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model cylindrical
Model series PASE.. Thread M6 Lubrication hole Q M6
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support