INA Pillow Block Unit with Short Base, Gray Cast Iron, Grub Screws in Inner Ring, P Seal (0008887450000)

INA Pillow Block Unit with Short Base, Gray Cast Iron, Grub Screws in Inner Ring, P Seal 0008887450000

Product Details:

Manufacturer part number: 0008887450000

Brand: INA

Price: 28.72

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

Basic Load Rating, Dynamic Rating: 12800 N

Basic Load Rating, Static Rating: 6600 N

Housing: SHE04

Customs tariff weight: 0.42 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008887450000

Part Number
0008887450000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Housing Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap B
(mm)
Product code

28.72 €

1 5 Days 20128006600SHE040.4264333GAY20-NNP-B1812.832651964GG.SHE04-NKASK0425PSHEY20-XL-N

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model cylindrical
Model series PSHEY.. Thread M6 Lubrication hole Q M6
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

This page is INA Pillow Block Unit with Short Base, Gray Cast Iron, Grub Screws in Inner Ring, P Seal, part number 0008887450000.
You can find the detail information about specifications and dimensions on part number 0008887450000.

Variation of this product

Part Number
0008915330000
0008915410000
0008937570000
0009489500000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Housing Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap B
(mm)
Product code

33.22 €

1 5 Days 25140007800SHE050.5170365GAY25-NNP-B19.5143670-70GG.SHE05-NKASK0527PSHEY25-XL-N

40.71 €

1 5 Days 301950011300SHE060.8882429GAY30-NNP-B2119.54098-82GG.SHE06-NKASK0630PSHEY30-XL-N
-

47.63 €

1 5 Days 352550015300SHE071.293476GAY35-NNP-B25.525.545103-93GG.SHE07-NKASK0735-

-

1 5 Days 605200036000SHE123.6140699GAY60-NNP-B34526015042140GG.SHE12-NKASK1247PSHEY60-XL-N

Tech Support