INA Four-Bolt Square Flange Units, Gray Cast Iron, Centering Piece, Eccentric Locking Collar, P Seal (0009412390000)

INA Four-Bolt Square Flange Units, Gray Cast Iron, Centering Piece, Eccentric Locking Collar, P Seal 0009412390000

Product Details:

Manufacturer part number: 0009412390000

Brand: INA

Price: Please contact the support for quotation

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 45 mm

Basic Load Rating, Dynamic Rating: 32500 N

Basic Load Rating, Static Rating: 20400 N

B1: 43.8 mm

Housing: ME09


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0009412390000

Part Number
0009412390000
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
S
(mm)
Unit height H
(mm)
Unit code Unit width A
(mm)
Pitch circle J
(mm)
A1
(mm)
Bearing code Protection cap A2
(mm)
U
(mm)
Width/diameter of fixing hole N
(mm)
Z
(mm)
Product code
1 5 Days 45325002040043.8ME09631.862155GG.ME09-N2513012GRAE45-NPP-B-230.714105PME45-XL

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 4 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model round
Model series PME.. Thread M6 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

This page is INA Four-Bolt Square Flange Units, Gray Cast Iron, Centering Piece, Eccentric Locking Collar, P Seal, part number 0009412390000.
You can find the detail information about specifications and dimensions on part number 0009412390000.

Variation of this product

Part Number
0074430990000
0096434510000
0096434600000
0096437020000
0096437610000
0096438000000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
S
(mm)
Unit height H
(mm)
Unit code Unit width A
(mm)
Pitch circle J
(mm)
A1
(mm)
Bearing code Protection cap A2
(mm)
U
(mm)
Width/diameter of fixing hole N
(mm)
Z
(mm)
Product code

44.58 €

1 Quote 30195001130035.8ME06440.972125GG.ME06-N20.51002GRAE30-NPP-BKASK06224.711.580PME30-XL-N

32.71 €

1 5 Days 2012800660031ME04330.532100GG.ME04-N17788GRAE20-NPP-BKASK04221.5962PME20-XL-N

37.18 €

1 5 Days 2514000780031ME0537.50.732115GG.ME05-N19909GRAE25-NPP-BKASK052.521970PME25-XL-N

51.55 €

1 5 Days 35255001530039ME07511.272135GG.ME07-N20.511010GRAE35-NPP-BKASK07128.511.590PME35-XL-N

60.92 €

1 5 Days 40345001980043.8ME08581.622145GG.ME08-N2312011.5GRAE40-NPP-BKASK08131.711.5100PME40-XL-N

77.40 €

1 5 Days 5035000232004.8ME10692.133165GG.ME10-N2513513GRAE50-NPP-BKASK10131.814110PME50-XL-N

Tech Support