INA Take-Up Units, Gray Cast Iron with Thread, Radial Insert Ball Bearing with Eccentric Locking Collar, R Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008407340000

Part Number
0008407340000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Take-Up Type Shaft Bore Dia. d(mm) 25 Unit Body Material Cast Iron
Basic Load Rating, Dynamic Rating(N) 14000 Basic Load Rating, Static Rating(N) 7800 T(mm) 35
B1(mm) 44.5 Customs tariff goods number 84832000 Housing HE05
Method of fixing Eccentric locking collar d3 max.(mm) 37.5 Number of fixing holes 1
Customs tariff weight(kg) 0.75 Customs tariff weight unit kg Unit code GG.HE05
S1(mm) 27 Hole shape cylindrical Unit length L(mm) 99
Base height to shaft center H1/L1(mm) 64 Unit material Gray cast iron Model combined
Bearing code GE25-KRR-B Model series RHE.. A2(mm) 28
Unit height M(mm) 70 Thread M20 Lubrication hole Q M6
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE
Product code RHE25-XL

This page is INA Take-Up Units, Gray Cast Iron with Thread, Radial Insert Ball Bearing with Eccentric Locking Collar, R Seal, part number 0008407340000.
You can find the detail information about specifications and dimensions on part number 0008407340000.

Tech Support