Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
908165
Part Number
|
---|
908165 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum operating pressure (bar) | Type code | Customs tariff weight (kg) | Pressure stage bar | Voltage V/Hz | Electrical connection | Outputs | Connection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
696.92 € | 1 | 85 Days | 500 | EDS 3446-3-0250-000 | 0.11 | 250 | DC voltage 18 to 35 V | Device plug M12x1, 4-pin | 1 switching output and 1 analog output | G1/4 A DIN 3852 (outer) |
Loading...
Customs tariff weight unit | kg | Type | EDS 3400 | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff article number | 90262020 | Customs tariff country of origin | DE | Sealing material | FPM |
This page is HYDAC Pressure Switch EDS 3400, part number 908165.
You can find the detail information about specifications and dimensions on part number 908165.
Part Number |
---|
908156 |
908159 |
908160 |
908166 |
908168 |
908171 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum operating pressure (bar) | Type code | Customs tariff weight (kg) | Pressure stage bar | Voltage V/Hz | Electrical connection | Outputs | Connection |
---|---|---|---|---|---|---|---|---|---|---|---|---|
580.00 € | 1 | 5 Days | 80 | EDS 3446-1-0040-000 | 0.109 | 40 | DC voltage 9 to 35 V | Device plug M12x1, 4-pin | 1 switching output | G1/4 A DIN 3852 (outer) | ||
729.23 € | 1 | 5 Days | 80 | EDS 3448-5-0040-000 | 0.109 | 40 | DC voltage 18 to 35 V | Device plug M12x1, 5-pin | 2 switching outputs and 1 analog output | G1/4 A DIN 3852 (outer) | ||
580.00 € | 1 | 5 Days | 200 | EDS 3446-1-0100-000 | 0.11 | 100 | DC voltage 9 to 35 V | Device plug M12x1, 4-pin | 1 switching output | G1/4 A DIN 3852 (outer) | ||
729.23 € | 1 | 5 Days | 500 | EDS 3448-5-0250-000 | 0.11 | 250 | DC voltage 18 to 35 V | Device plug M12x1, 5-pin | 2 switching outputs and 1 analog output | G1/4 A DIN 3852 (outer) | ||
629.23 € | 1 | 5 Days | 800 | EDS 3446-2-0400-000 | 0.11 | 400 | DC voltage 9 to 35 V | Device plug M12x1, 4-pin | 2 switching outputs | G1/4 A DIN 3852 (outer) | ||
696.92 € | 1 | 5 Days | 1000 | EDS 3446-3-0600-000 | 0.11 | 600 | DC voltage 18 to 35 V | Device plug M12x1, 4-pin | 1 switching output and 1 analog output | G1/4 A DIN 3852 (outer) |