HYDAC Pressure Switch EDS 3400 (Part Numbers)

HYDAC Pressure Switch EDS 3400
[Specifications]
・Type: EDS 3400
・Sealing material: FPM

The EDS 3400 is a compact electronic pressure switch with integrated digital display for relative pressure measurement in the high-pressure range. The instrument has a stainless steel measurement cell with thin-film strain gauge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
908000
908001
908129
908156
908159
908160
908161
908164
908165
908166
908168
908171
908735
909696
921115
922613
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum operating pressure
(bar)
Type code Customs tariff weight
(kg)
Pressure stage bar Voltage V/Hz Electrical connection Outputs Connection

696.92 €

1 5 Days 800EDS 3446-3-0400-0000.11400DC voltage 18 to 35 VDevice plug M12x1, 4-pin1 switching output and 1 analog outputG1/4 A DIN 3852 (outer)

729.23 €

1 5 Days 800EDS 3448-5-0400-0000.11400DC voltage 18 to 35 VDevice plug M12x1, 5-pin2 switching outputs and 1 analog outputG1/4 A DIN 3852 (outer)

629.23 €

1 5 Days 200EDS 3446-2-0100-0000.109100DC voltage 9 to 35 VDevice plug M12x1, 4-pin2 switching outputsG1/4 A DIN 3852 (outer)

580.00 €

1 5 Days 80EDS 3446-1-0040-0000.10940DC voltage 9 to 35 VDevice plug M12x1, 4-pin1 switching outputG1/4 A DIN 3852 (outer)

729.23 €

1 5 Days 80EDS 3448-5-0040-0000.10940DC voltage 18 to 35 VDevice plug M12x1, 5-pin2 switching outputs and 1 analog outputG1/4 A DIN 3852 (outer)

580.00 €

1 5 Days 200EDS 3446-1-0100-0000.11100DC voltage 9 to 35 VDevice plug M12x1, 4-pin1 switching outputG1/4 A DIN 3852 (outer)

696.92 €

1 5 Days 200EDS 3446-3-0100-0000.11100DC voltage 18 to 35 VDevice plug M12x1, 4-pin1 switching output and 1 analog outputG1/4 A DIN 3852 (outer)

629.23 €

1 5 Days 500EDS 3446-2-0250-0000.21250DC voltage 9 to 35 VDevice plug M12x1, 4-pin2 switching outputsG1/4 A DIN 3852 (outer)

696.92 €

1 85 Days 500EDS 3446-3-0250-0000.11250DC voltage 18 to 35 VDevice plug M12x1, 4-pin1 switching output and 1 analog outputG1/4 A DIN 3852 (outer)

729.23 €

1 5 Days 500EDS 3448-5-0250-0000.11250DC voltage 18 to 35 VDevice plug M12x1, 5-pin2 switching outputs and 1 analog outputG1/4 A DIN 3852 (outer)

629.23 €

1 5 Days 800EDS 3446-2-0400-0000.11400DC voltage 9 to 35 VDevice plug M12x1, 4-pin2 switching outputsG1/4 A DIN 3852 (outer)

696.92 €

1 5 Days 1000EDS 3446-3-0600-0000.11600DC voltage 18 to 35 VDevice plug M12x1, 4-pin1 switching output and 1 analog outputG1/4 A DIN 3852 (outer)

629.23 €

1 5 Days 500EDS 3496-2-0250-0000250DC voltage 9 to 35 VDevice plug M12x1, 4-pin2 switching outputsScrew-in hole DIN 3852-G1/4

696.92 €

1 5 Days 500EDS 3496-3-0250-0000.11250DC voltage 18 to 35 VDevice plug M12x1, 4-pin1 switching output and 1 analog outputScrew-in hole DIN 3852-G1/4

816.92 €

1 5 Days 200EDS 34Z6-3-0100-G01-0000.11100DC voltage 18 to 35 VDevice plug M12x1, 4-pin1 switching output and 1 analog outputZ-G1/2 A, DIN 3852

428.82 €

1 5 Days 200EDS 34Z6-2-0100-G01-0000.11100DC voltage 9 to 35 VDevice plug M12x1, 4-pin2 switching outputsZ-G1/2 A, DIN 3852

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Type EDS 3400 Customs tariff weight per 1
Customs tariff article number 90262020 Customs tariff country of origin DE Sealing material FPM

Tech Support