Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
908735
Part Number
|
---|
908735 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum operating pressure (bar) | Type code | Customs tariff weight (kg) | Pressure stage bar | Voltage V/Hz | Electrical connection | Outputs | Connection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
629.23 € | 1 | 5 Days | 500 | EDS 3496-2-0250-000 | 0 | 250 | DC voltage 9 to 35 V | Device plug M12x1, 4-pin | 2 switching outputs | Screw-in hole DIN 3852-G1/4 |
Loading...
Customs tariff weight unit | kg | Type | EDS 3400 | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff article number | 90262020 | Customs tariff country of origin | DE | Sealing material | FPM |
This page is HYDAC Pressure Switch EDS 3400, part number 908735.
You can find the detail information about specifications and dimensions on part number 908735.
Part Number |
---|
908156 |
908159 |
908160 |
909696 |
921115 |
922613 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum operating pressure (bar) | Type code | Customs tariff weight (kg) | Pressure stage bar | Voltage V/Hz | Electrical connection | Outputs | Connection |
---|---|---|---|---|---|---|---|---|---|---|---|---|
580.00 € | 1 | 5 Days | 80 | EDS 3446-1-0040-000 | 0.109 | 40 | DC voltage 9 to 35 V | Device plug M12x1, 4-pin | 1 switching output | G1/4 A DIN 3852 (outer) | ||
729.23 € | 1 | 5 Days | 80 | EDS 3448-5-0040-000 | 0.109 | 40 | DC voltage 18 to 35 V | Device plug M12x1, 5-pin | 2 switching outputs and 1 analog output | G1/4 A DIN 3852 (outer) | ||
580.00 € | 1 | 5 Days | 200 | EDS 3446-1-0100-000 | 0.11 | 100 | DC voltage 9 to 35 V | Device plug M12x1, 4-pin | 1 switching output | G1/4 A DIN 3852 (outer) | ||
696.92 € | 1 | 5 Days | 500 | EDS 3496-3-0250-000 | 0.11 | 250 | DC voltage 18 to 35 V | Device plug M12x1, 4-pin | 1 switching output and 1 analog output | Screw-in hole DIN 3852-G1/4 | ||
816.92 € | 1 | 5 Days | 200 | EDS 34Z6-3-0100-G01-000 | 0.11 | 100 | DC voltage 18 to 35 V | Device plug M12x1, 4-pin | 1 switching output and 1 analog output | Z-G1/2 A, DIN 3852 | ||
428.82 € | 1 | 5 Days | 200 | EDS 34Z6-2-0100-G01-000 | 0.11 | 100 | DC voltage 9 to 35 V | Device plug M12x1, 4-pin | 2 switching outputs | Z-G1/2 A, DIN 3852 |