Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
908536
Part Number
|
---|
908536 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum operating pressure (bar) | Type code | Pressure stage bar | Voltage V/Hz | Electrical connection | Outputs | Connection | Sealing material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
729.23 € | 1 | 5 Days | 30 | EDS 3348-5-0010-000-F1 | 10 | DC voltage 18 to 35 V | Device plug M12x1, 5-pin | 2 switching outputs and 1 analog output | G1/4 A DIN 3852 (outer) | FPM |
Loading...
Customs tariff weight(kg) | 0.11 | Customs tariff weight unit | kg | Type | EDS 3300 |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff article number | 90262020 | Customs tariff country of origin | DE |
This page is HYDAC Pressure Switch EDS 3300, part number 908536.
You can find the detail information about specifications and dimensions on part number 908536.
Part Number |
---|
908176 |
908180 |
908363 |
908828 |
908835 |
909354 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum operating pressure (bar) | Type code | Pressure stage bar | Voltage V/Hz | Electrical connection | Outputs | Connection | Sealing material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
729.23 € | 1 | Quote | 48 | EDS 3348-5-0016-000-F1 | 16 | DC voltage 18 to 35 V | Device plug M12x1, 5-pin | 2 switching outputs and 1 analog output | G1/4 A DIN 3852 (outer) | FPM | ||
729.23 € | 1 | 5 Days | 18 | EDS 3348-5-06,0-000-F1 | 6 | DC voltage 18 to 35 V | Device plug M12x1, 5-pin | 2 switching outputs and 1 analog output | G1/4 A DIN 3852 (outer) | FPM | ||
580.00 € | 1 | 5 Days | 48 | EDS 3346-1-0016-000-F1 | 16 | DC voltage 9 to 35 V | Device plug M12x1, 4-pin | 1 switching output | G1/4 A DIN 3852 (outer) | FPM | ||
580.00 € | 1 | 5 Days | 30 | EDS 3396-1-0010-000-F1 | 10 | DC voltage 9 to 35 V | Device plug M12x1, 4-pin | 1 switching output | Screw-in hole DIN 3852-G1/4 | FPM | ||
580.00 € | 1 | 5 Days | 8 | EDS 3396-1-02,5-000-F1 | 2.5 | DC voltage 9 to 35 V | Device plug M12x1, 4-pin | 1 switching output | Screw-in hole DIN 3852-G1/4 | FPM | ||
629.23 € | 1 | 5 Days | 3 | EDS 3396-2-0001-000-F1 (-1..1bar) | - | DC voltage 9 to 35 V | Device plug M12x1, 4-pin | 2 switching outputs | Screw-in hole DIN 3852-G1/4 | FPM |