HYDAC Pressure Switch EDS 1700 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
906196
906197
906198
906199
906200
906201
906204
906205
906206
906237
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum operating pressure
(bar)
Type code Pressure stage bar

1,315.38 €

1 5 Days 200EDS 1791-P-100-009(50bar)50

1,276.92 €

1 5 Days 200EDS 1791-P-100-000100

1,315.38 €

1 5 Days 500EDS 1791-P-250-009(200bar)200

1,276.92 €

1 5 Days 500EDS 1791-P-250-000150

1,276.92 €

1 5 Days 800EDS 1791-P-400-000400

1,315.38 €

1 5 Days 1000EDS 1791-P-600-009(450bar)450

1,120.00 €

1 5 Days 200EDS 1791-N-100-000100

1,120.00 €

1 5 Days 500EDS 1791-N-250-000250

1,120.00 €

1 5 Days 800EDS 1791-N-400-000400

1,120.00 €

1 5 Days 80EDS 1791-N-040-00040

Loading...

  1. 1

Basic information

Customs tariff weight(kg) 0.73 Customs tariff weight unit kg Voltage V/Hz DC voltage 22 to 32 V
Electrical connection Plug-in terminal block, 14-pin Type EDS 1700 Display 4-digit in bar
Connection Screw-in hole DIN 3852-G1/4 Customs tariff weight per 1 Customs tariff article number 90262020
Customs tariff country of origin DE

Tech Support