Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0645342000000
Part Number
|
---|
0645342000000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Width (mm) | Inner Diameter (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Fatigue limit load Pu (kN) | Width C (mm) | Maximum radial load, static (kN) | Permitted radial load, dynamic (kN) | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
182.94 € | 1 | 5 Days | 110 | 32 | 50 | 59 | 94 | 1100 | 12.1 | 30 | 94 | 94 | 1.645 | PWTR50110-2RS-XL |
Loading...
Inner Ring | Available | Design | Support roller | Outer surface designation | Improved INA section |
---|---|---|---|---|---|
Temperature resistant from(°C) | -30 | Temperature resistant up to(°C) | 120 | Bore shape | Cylindrical |
Designator cover / seal | Lip gasket on both sides | Number of rows | 2 | Marking cover / seal | 2RS |
Can be relubricated (yes / no) | Yes | Axial guidance (yes / no) | Yes | Lubricating nipple (yes / no) | No |
Model series | PWTR.. | Full needle (yes / no) | Yes | Outer surface design | Spherical |
Roller shape | Roller | Accuracy class | PN | Cage material | None |
Customs tariff — weight unit | kg | Customs tariff — weight per | 1 | Customs tariff — item number | 84825000 |
Customs tariff — country of origin | DE |
This page is INA Roller Follower with Axial Guide, Full Rollers, with Center Lip and Lip Gasket, part number 0645342000000.
You can find the detail information about specifications and dimensions on part number 0645342000000.
Configure
Basic Attributes
Type
Roller Outer Diameter D(φ)
Width(mm)
Inner Diameter(mm)
Allowable Rotational Speed(1/min)
Fatigue limit load Pu(kN)
Width C(mm)
Maximum radial load, static(kN)
Permitted radial load, dynamic(kN)
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0625856810000 |
0626123010000 |
0638099660000 |
0645549100000 |
0645552830000 |
0645599040000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Roller Outer Diameter D (φ) | Width (mm) | Inner Diameter (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Fatigue limit load Pu (kN) | Width C (mm) | Maximum radial load, static (kN) | Permitted radial load, dynamic (kN) | Customs tariff — weight (kg) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.32 € | 1 | 5 Days | 42 | 19 | 15 | 14.7 | 16.2 | 6000 | 2.14 | 18 | 16.2 | 16.2 | 0.156 | PWTR1542-2RS-XL | |||
48.55 € | 1 | 5 Days | 35 | 19 | 15 | 12.6 | 14.6 | 6000 | 1.76 | 18 | 14.6 | 10.7 | 0.096 | PWTR15-2RS-XL | |||
62.69 € | 1 | 5 Days | 47 | 21 | 17 | 15.9 | 18.4 | 5000 | 2.44 | 20 | 18.4 | 18.4 | 0.218 | PWTR1747-2RS-XL | |||
109.94 € | 1 | 5 Days | 80 | 32 | 40 | 45 | 61 | 1500 | 7.9 | 30 | 61 | 39.5 | 0.785 | PWTR40-2RS-XL | |||
143.17 € | 1 | 5 Days | 100 | 32 | 45 | 56 | 85 | 1300 | 10.9 | 30 | 85 | 85 | 1.396 | PWTR45100-2RS-XL | |||
63.54 € | 1 | 5 Days | 52 | 25 | 20 | 27 | 35 | 3800 | 4.25 | 24 | 35 | 31 | 0.311 | PWTR2052-2RS-XL |