INA Cam Followers without Eccentric, with Cage (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0057490770000

Part Number
0057490770000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Long threaded journal B2
(mm)
Outer surface designation Temperature resistant up to
(°C)
Max. inner ring width B1
(mm)
Designator cover / seal Total length B
(mm)
Fatigue limit load Pu
(kN)
Width C
(mm)
Marking cover / seal Outer surface design Thread Customs tariff — weight
(kg)
Product code
-

41.78 €

1 5 Days 26105.16.4800023-10013.2Axial slide rings on both sides360.8412PPCylindricalM10x10.061-

Loading...

  1. 1

Basic information

Design Cam follower Temperature resistant from(°C) -30 Eccentric (yes / no) No
Number of rows 1 Hexagon socket (yes / no) Yes Can be relubricated (yes / no) Yes
Axial guidance (yes / no) Yes Lubricating nipple (yes / no) Yes Model series KR..
Full needle (yes / no) No Roller shape Needle Customs tariff — weight unit kg
Customs tariff — weight per 1 Customs tariff — item number 84824000 Customs tariff — country of origin DE

This page is INA Cam Followers without Eccentric, with Cage, part number 0057490770000.
You can find the detail information about specifications and dimensions on part number 0057490770000.

Variation of this product

Part Number
0000336420000
0022783400000
0055453740000
0057501480000
0057504580000
0057505470000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Long threaded journal B2
(mm)
Outer surface designation Temperature resistant up to
(°C)
Max. inner ring width B1
(mm)
Designator cover / seal Total length B
(mm)
Fatigue limit load Pu
(kN)
Width C
(mm)
Marking cover / seal Outer surface design Thread Customs tariff — weight
(kg)
Product code
-

35.22 €

1 5 Days 1983.541100020-14012.2Split gasket320.5411StandardCylindricalM80.035-
-

64.48 €

1 5 Days 401810.915.8290036.5-14021.6Split gasket582.0920StandardCylindricalM18x1.50.242-

32.32 €

1 5 Days 1663.153.351400016Improved INA section10012.2Axial slide rings on both sides280.4511PPSphericalM60.017KR16-PP
-

78.98 €

1 5 Days 522016.629240040.5R=50014025.6Split gasket663.824StandardSphericalM20x1,50.461-

84.14 €

1 5 Days 522016.62916.640.5Improved INA section10025.6Axial slide rings on both sides663.824PPSphericalM20x1,50.442KR52-PP
-

92.54 €

1 5 Days 522016.62916.640.5-10025.6Axial slide rings on both sides663.824PPCylindricalM20x1,50.433-

Tech Support