Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Inner Diameter (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Long threaded journal B2 (mm) | Outer surface designation | Temperature resistant up to (°C) | Max. inner ring width B1 (mm) | Designator cover / seal | Total length B (mm) | Fatigue limit load Pu (kN) | Width C (mm) | Marking cover / seal | Outer surface design | Thread | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 16 | 6 | 3.15 | 3.35 | 14000 | 16 | R=500 | 140 | 12.2 | Split gasket | 28 | 0.45 | 11 | Standard | Spherical | M6 | 0.018 | KR16 | |||
- | 1 | 5 Days | 19 | 8 | 3.5 | 4 | 11000 | 20 | R=500 | 140 | 12.2 | Split gasket | 32 | 0.54 | 11 | Standard | Spherical | M8 | 0.04 | KR19 | |||
- | - | 1 | 5 Days | 16 | 6 | 3.15 | 3.35 | 14000 | 16 | - | 140 | 12.2 | Split gasket | 28 | 0.45 | 11 | Standard | Cylindrical | M6 | 0.02 | - | ||
- | - | 1 | 5 Days | 19 | 8 | 3.5 | 4 | 11000 | 20 | - | 140 | 12.2 | Split gasket | 32 | 0.54 | 11 | Standard | Cylindrical | M8 | 0.035 | - | ||
- | - | 1 | 5 Days | 40 | 18 | 10.9 | 15.8 | 2900 | 36.5 | - | 140 | 21.6 | Split gasket | 58 | 2.09 | 20 | Standard | Cylindrical | M18x1.5 | 0.242 | - | ||
- | 1 | 5 Days | 16 | 6 | 3.15 | 3.35 | 14000 | 16 | Improved INA section | 100 | 12.2 | Axial slide rings on both sides | 28 | 0.45 | 11 | PP | Spherical | M6 | 0.017 | KR16-PP | |||
- | 1 | 5 Days | 19 | 8 | 3.5 | 4 | 11000 | 20 | Improved INA section | 100 | 12.2 | Axial slide rings on both sides | 32 | 0.54 | 11 | PP | Spherical | M8 | 0.028 | KR19-PP | |||
- | 1 | 5 Days | 22 | 10 | 4.55 | 5.3 | 8000 | 23 | Improved INA section | 100 | 13.2 | Axial slide rings on both sides | 36 | 0.73 | 12 | PP | Spherical | M10x1 | 0.045 | KR22-PP | |||
- | 1 | 5 Days | 30 | 12 | 6.8 | 8.6 | 5500 | 25 | Improved INA section | 100 | 15.2 | Axial slide rings on both sides | 40 | 1.22 | 14 | PP | Spherical | M12x1,5 | 0.086 | KR30-PP | |||
- | 1 | 5 Days | 40 | 18 | 10.9 | 15.8 | 2900 | 36.5 | Improved INA section | 100 | 21.6 | Axial slide rings on both sides | 58 | 2.09 | 20 | PP | Spherical | M18x1.5 | 0.23 | KR40-PP | |||
- | 1 | 5 Days | 47 | 20 | 15.4 | 26 | 2400 | 40.5 | Improved INA section | 100 | 25.6 | Axial slide rings on both sides | 66 | 3.4 | 24 | PP | Spherical | M20x1,5 | 0.371 | KR47-PP | |||
- | 1 | 5 Days | 62 | 24 | 26 | 48 | 1900 | 49.5 | Improved INA section | 100 | 30.6 | Axial slide rings on both sides | 80 | 6.8 | 29 | PP | Spherical | M24x1.5 | 0.754 | KR62-PP | |||
- | 1 | 5 Days | 80 | 30 | 38.5 | 77 | 1300 | 63 | Improved INA section | 100 | 37 | Axial slide rings on both sides | 100 | 11 | 35 | PP | Spherical | M30x1.5 | 1.58 | KR80-PP | |||
- | 1 | 5 Days | 40 | 18 | 10.9 | 15.8 | 2900 | 36.5 | R=500 | 140 | 21.6 | Split gasket | 58 | 2.09 | 20 | Standard | Spherical | M18x1.5 | 0.241 | KR40 | |||
- | - | 1 | 5 Days | 40 | 18 | 10.9 | 15.8 | 2900 | 36.5 | - | 100 | 21.6 | Axial slide rings on both sides | 58 | 2.09 | 20 | PP | Cylindrical | M18x1.5 | 0.295 | - | ||
- | - | 1 | 5 Days | 30 | 12 | 6.8 | 8.6 | 5500 | 25 | - | 100 | 15.2 | Axial slide rings on both sides | 40 | 1.22 | 14 | PP | Cylindrical | M12x1,5 | 0.083 | - | ||
- | - | 1 | 5 Days | 32 | 12 | 7.1 | 9.2 | 5500 | 25 | - | 100 | 15.2 | Axial slide rings on both sides | 40 | 1.29 | 14 | PP | Cylindrical | M12x1,5 | 0.094 | - | ||
- | - | 1 | 5 Days | 35 | 16 | 9.7 | 14.3 | 3600 | 32.5 | - | 100 | 19.6 | Axial slide rings on both sides | 52 | 1.83 | 18 | PP | Cylindrical | M16x1,5 | 0.158 | - | ||
- | 1 | 5 Days | 32 | 12 | 7.1 | 9.2 | 5500 | 25 | Improved INA section | 100 | 15.2 | Axial slide rings on both sides | 40 | 1.29 | 14 | PP | Spherical | M12x1,5 | 0.094 | KR32-PP | |||
- | 1 | 5 Days | 30 | 12 | 6.8 | 8.6 | 5500 | 25 | R=500 | 140 | 15.2 | Split gasket | 40 | 1.22 | 14 | Standard | Spherical | M12x1,5 | 0.087 | KR30 | |||
- | 1 | 5 Days | 32 | 12 | 7.1 | 9.2 | 5500 | 25 | R=500 | 140 | 15.2 | Split gasket | 40 | 1.29 | 14 | Standard | Spherical | M12x1,5 | 0.098 | KR32 | |||
- | 1 | 5 Days | 35 | 16 | 9.7 | 14.3 | 3600 | 32.5 | R=500 | 140 | 19.6 | Split gasket | 52 | 1.83 | 18 | Standard | Spherical | M16x1,5 | 0.163 | KR35 | |||
- | 1 | 5 Days | 72 | 24 | 36.5 | 85 | 1100 | 49.5 | Improved INA section | 100 | 30.6 | Axial slide rings on both sides | 80 | 12.6 | 29 | PP | Spherical | M24x1.5 | 0.989 | KR72-PP | |||
- | 1 | 5 Days | 35 | 16 | 9.7 | 14.3 | 3600 | 32.5 | Improved INA section | 100 | 19.6 | Axial slide rings on both sides | 52 | 1.83 | 18 | PP | Spherical | M16x1,5 | 0.155 | KR35-PP | |||
- | - | 1 | 5 Days | 16 | 6 | 3.15 | 3.35 | 14000 | 16 | - | 100 | 12.2 | Axial slide rings on both sides | 28 | 0.45 | 11 | PP | Cylindrical | M6 | 0.017 | - | ||
- | - | 1 | 5 Days | 19 | 8 | 3.5 | 4 | 11000 | 20 | - | 100 | 12.2 | Axial slide rings on both sides | 32 | 0.54 | 11 | PP | Cylindrical | M8 | 0.028 | - | ||
- | 1 | 5 Days | 22 | 10 | 4.55 | 5.3 | 8000 | 23 | R=500 | 140 | 13.2 | Split gasket | 36 | 0.73 | 12 | Standard | Spherical | M10x1 | 0.043 | KR22 | |||
- | - | 1 | 5 Days | 22 | 10 | 4.55 | 5.3 | 8000 | 23 | - | 100 | 13.2 | Axial slide rings on both sides | 36 | 0.73 | 12 | PP | Cylindrical | M10x1 | 0.041 | - | ||
- | 1 | 5 Days | 26 | 10 | 5.1 | 6.4 | 8000 | 23 | R=500 | 140 | 13.2 | Split gasket | 36 | 0.84 | 12 | Standard | Spherical | M10x1 | 0.057 | KR26 | |||
- | 1 | 5 Days | 26 | 10 | 5.1 | 6.4 | 8000 | 23 | Improved INA section | 100 | 13.2 | Axial slide rings on both sides | 36 | 0.84 | 12 | PP | Spherical | M10x1 | 0.054 | KR26-PP | |||
- | - | 1 | 5 Days | 26 | 10 | 5.1 | 6.4 | 8000 | 23 | - | 100 | 13.2 | Axial slide rings on both sides | 36 | 0.84 | 12 | PP | Cylindrical | M10x1 | 0.061 | - | ||
- | - | 1 | 5 Days | 52 | 20 | 16.6 | 29 | 2400 | 40.5 | R=500 | 140 | 25.6 | Split gasket | 66 | 3.8 | 24 | Standard | Spherical | M20x1,5 | 0.461 | - | ||
- | 1 | 5 Days | 52 | 20 | 16.6 | 29 | 16.6 | 40.5 | Improved INA section | 100 | 25.6 | Axial slide rings on both sides | 66 | 3.8 | 24 | PP | Spherical | M20x1,5 | 0.442 | KR52-PP | |||
- | - | 1 | 5 Days | 52 | 20 | 16.6 | 29 | 16.6 | 40.5 | - | 100 | 25.6 | Axial slide rings on both sides | 66 | 3.8 | 24 | PP | Cylindrical | M20x1,5 | 0.433 | - | ||
- | 1 | 5 Days | 90 | 30 | 40.5 | 83 | 1300 | 63 | Improved INA section | 100 | 37 | Axial slide rings on both sides | 100 | 11.7 | 35 | PP | Spherical | M30x1.5 | 1.942 | KR90-PP | |||
- | - | 1 | 5 Days | 90 | 30 | 40.5 | 83 | 1300 | 63 | - | 100 | 37 | Axial slide rings on both sides | 100 | 11.7 | 35 | PP | Cylindrical | M30x1.5 | 1.944 | - | ||
- | - | 1 | 5 Days | 62 | 24 | 26 | 48 | 1900 | 49.5 | R=500 | 140 | 30.6 | Split gasket | 80 | 6.8 | 29 | Standard | Spherical | M24x1.5 | 0.814 | - | ||
- | - | 1 | 5 Days | 22 | 10 | 4.55 | 5.3 | 8000 | 23 | - | 140 | 13.2 | Split gasket | 36 | 0.73 | 12 | Standard | Cylindrical | M10x1 | 0.043 | - | ||
- | - | 1 | 5 Days | 26 | 10 | 5.1 | 6.4 | 8000 | 23 | - | 140 | 13.2 | Split gasket | 36 | 0.84 | 12 | Standard | Cylindrical | M10x1 | 0.057 | - |
Loading...
Design | Cam follower | Temperature resistant from(°C) | -30 | Eccentric (yes / no) | No |
---|---|---|---|---|---|
Number of rows | 1 | Hexagon socket (yes / no) | Yes | Can be relubricated (yes / no) | Yes |
Axial guidance (yes / no) | Yes | Lubricating nipple (yes / no) | Yes | Model series | KR.. |
Full needle (yes / no) | No | Roller shape | Needle | Customs tariff — weight unit | kg |
Customs tariff — weight per | 1 | Customs tariff — item number | 84824000 | Customs tariff — country of origin | DE |
Configure
Basic Attributes
Roller Outer Diameter D(φ)
Inner Diameter(mm)
Allowable Rotational Speed(1/min)
Long threaded journal B2(mm)
Outer surface designation
Temperature resistant up to(°C)
Max. inner ring width B1(mm)
Designator cover / seal
Total length B(mm)
Fatigue limit load Pu(kN)
Width C(mm)
Marking cover / seal
Outer surface design
Thread
Customs tariff — weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes