INA Roller Follower with Axial Guide, Full Needles and Split Gasket (0000343980000)

INA Roller Follower with Axial Guide, Full Needles and Split Gasket 0000343980000

Product Details:

Manufacturer part number: 0000343980000

Brand: INA

Price: 18.77

Delivery time: 5 Days


Technical Data:

Roller Outer Diameter D: 19 φ

Width: 12 mm

Inner Diameter: 6 mm

Basic Load Rating Dynamic Rating: 5.4 kN

Basic Load Rating Static Rating: 8 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0000343980000

Part Number
0000343980000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Fatigue limit load Pu
(kN)
Width C
(mm)
Customs tariff — weight
(kg)
Product code

18.77 €

1 5 Days 191265.48310011.7110.021NATV6

Loading...

  1. 1

Basic information

Design Support roller Outer surface designation R=500 Temperature resistant from(°C) -30
Temperature resistant up to(°C) 140 Bore shape Cylindrical Designator cover / seal Gap seal on both sides
Number of rows 1 Marking cover / seal Standard Can be relubricated (yes / no) Yes
Axial guidance (yes / no) Yes Lubricating nipple (yes / no) No Model series NATV..
Full needle (yes / no) Yes Outer surface design Spherical Roller shape Needle
Accuracy class PN Cage material None Customs tariff — weight unit kg
Customs tariff — weight per 1 Customs tariff — item number 84824000 Customs tariff — country of origin DE

This page is INA Roller Follower with Axial Guide, Full Needles and Split Gasket, part number 0000343980000.
You can find the detail information about specifications and dimensions on part number 0000343980000.

Variation of this product

Part Number
0000344360000
0000344950000
0000345170000
0005794240000
0005796450000
0005814100000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Fatigue limit load Pu
(kN)
Width C
(mm)
Customs tariff — weight
(kg)
Product code

40.43 €

1 5 Days 40211714.726.514003.5200.153NATV17

48.68 €

1 5 Days 52252520.24410006.2240.294NATV25

60.92 €

1 5 Days 62293030628508.8280.498NATV30

31.15 €

1 5 Days 3015109.514.921002.05140.066NATV10

36.63 €

1 5 Days 35191512.623.116003.2180.105NATV15

34.34 €

1 5 Days 3215129.715.718002.17140.073NATV12

Tech Support