Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0055917670000
Part Number
|
---|
0055917670000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Inner Diameter (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Long threaded journal B2 (mm) | Outer surface designation | Temperature resistant up to (°C) | Max. inner ring width B1 (mm) | Designator cover / seal | Total length B (mm) | Fatigue limit load Pu (kN) | Width C (mm) | Marking cover / seal | Outer surface design | Thread | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.29 € | 1 | 5 Days | 30 | 12 | 9.5 | 14.9 | 2100 | 25 | Improved INA section | 100 | 15.2 | Axial slide ring on both sides | 40 | 2.05 | 14 | PP | Spherical | M12x1,5 | 0.092 | KRV30-PP |
Loading...
Design | Cam follower | Temperature resistant from(°C) | -30 | Eccentric (yes / no) | No |
---|---|---|---|---|---|
Number of rows | 1 | Hexagon socket (yes / no) | Yes | Can be relubricated (yes / no) | Yes |
Axial guidance (yes / no) | Yes | Lubricating nipple (yes / no) | Yes | Model series | KRV.. |
Full needle (yes / no) | Yes | Roller shape | Needle | Customs tariff — weight unit | kg |
Customs tariff — weight per | 1 | Customs tariff — item number | 84824000 | Customs tariff — country of origin | DE |
This page is INA Cam Followers without Eccentric, Full Needles, part number 0055917670000.
You can find the detail information about specifications and dimensions on part number 0055917670000.
Configure
Basic Attributes
Type
Roller Outer Diameter D(φ)
Inner Diameter(mm)
Allowable Rotational Speed(1/min)
Long threaded journal B2(mm)
Outer surface designation
Temperature resistant up to(°C)
Max. inner ring width B1(mm)
Designator cover / seal
Total length B(mm)
Fatigue limit load Pu(kN)
Width C(mm)
Marking cover / seal
Outer surface design
Thread
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0000323360000 |
0000324500000 |
0055916600000 |
0055917910000 |
0055918130000 |
0055918210000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Roller Outer Diameter D (φ) | Inner Diameter (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Long threaded journal B2 (mm) | Outer surface designation | Temperature resistant up to (°C) | Max. inner ring width B1 (mm) | Designator cover / seal | Total length B (mm) | Fatigue limit load Pu (kN) | Width C (mm) | Marking cover / seal | Outer surface design | Thread | Customs tariff — weight (kg) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 30.88 € | 1 | 5 Days | 16 | 6 | 4.9 | 6.6 | 3800 | 16 | R=500 | 140 | 12.2 | Split gasket | 28 | 0.95 | 11 | Standard | Spherical | M6 | 0.019 | - | ||
- | 32.00 € | 1 | 5 Days | 19 | 8 | 5.4 | 8 | 3100 | 20 | R=500 | 140 | 12.2 | Split gasket | 32 | 1.17 | 11 | Standard | Spherical | M8 | 0.03 | - | ||
62.98 € | 1 | 5 Days | 40 | 18 | 14.7 | 26.5 | 1400 | 36.5 | Improved INA section | 100 | 21.6 | Axial slide ring on both sides | 58 | 1.4 | 20 | PP | Spherical | M18x1.5 | 0.202 | KRV40-PP | |||
48.38 € | 1 | 5 Days | 32 | 12 | 10 | 16.1 | 2100 | 25 | Improved INA section | 100 | 15.2 | Axial slide ring on both sides | 40 | 2.2 | 14 | PP | Spherical | M12x1,5 | 0.111 | KRV32-PP | |||
54.28 € | 1 | 5 Days | 35 | 16 | 12.6 | 23.1 | 1600 | 32.5 | Improved INA section | 100 | 19.6 | Axial slide ring on both sides | 52 | 3.2 | 18 | PP | Spherical | M16x1,5 | 0.165 | KRV35-PP | |||
- | 59.71 € | 1 | 5 Days | 35 | 16 | 12.6 | 23.1 | 1600 | 32.5 | Improved INA section | 100 | 19.6 | Axial slide ring on both sides | 52 | 3.2 | 18 | PP | Cylindrical | M16x1,5 | 0.159 | - |