Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Width (mm) | Inner Diameter (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Outer surface designation | Fatigue limit load Pu (kN) | Width C (mm) | Outer surface design | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 24 | 15 | 8 | 5.5 | 6.6 | 7500 | Improved INA section | 0.93 | 14 | Spherical | 0.037 | NATR8-PP | |||
- | 1 | 5 Days | 32 | 15 | 12 | 7 | 9 | 4500 | Improved INA section | 1.29 | 14 | Spherical | 0.065 | NATR12-PP | |||
- | 1 | 5 Days | 30 | 15 | 10 | 6.8 | 8.6 | 5500 | Improved INA section | 1.22 | 14 | Spherical | 0.06 | NATR10-PP | |||
- | - | 1 | 5 Days | 30 | 15 | 10 | 6.8 | 8.6 | 5500 | - | 1.22 | 14 | Cylindrical | 0.06 | - | ||
- | - | 1 | 5 Days | 32 | 15 | 12 | 7 | 9 | 4500 | - | 1.29 | 14 | Cylindrical | 0.064 | - | ||
- | 1 | 5 Days | 35 | 19 | 15 | 9.7 | 14.3 | 3600 | Improved INA section | 1.83 | 18 | Spherical | 0.095 | NATR15-PP | |||
- | - | 1 | 5 Days | 35 | 19 | 15 | 9.7 | 14.3 | 3600 | - | 1.83 | 18 | Cylindrical | 0.095 | - | ||
- | 1 | 5 Days | 40 | 21 | 17 | 10.9 | 15.8 | 2900 | Improved INA section | 2.09 | 20 | Spherical | 0.137 | NATR17-PP | |||
- | - | 1 | 5 Days | 40 | 21 | 17 | 10.9 | 15.8 | 2900 | - | 2.09 | 20 | Cylindrical | 0.148 | - | ||
- | 1 | 5 Days | 16 | 12 | 5 | 3.15 | 3.35 | 14000 | Improved INA section | 0.45 | 11 | Spherical | 0.014 | NATR5-PP | |||
- | - | 1 | 5 Days | 16 | 12 | 5 | 3.15 | 3.35 | 14000 | - | 0.45 | 11 | Cylindrical | 0.013 | - | ||
- | - | 1 | 5 Days | 19 | 12 | 6 | 3.5 | 4 | 11000 | - | 0.54 | 11 | Cylindrical | 0.019 | - | ||
- | 1 | 5 Days | 19 | 12 | 6 | 3.5 | 4 | 11000 | Improved INA section | 0.54 | 11 | Spherical | 0.019 | NATR6-PP | |||
- | - | 1 | 5 Days | 47 | 25 | 20 | 15.4 | 26 | 2400 | - | 3.4 | 24 | Cylindrical | 0.234 | - | ||
- | 1 | 5 Days | 47 | 25 | 20 | 15.4 | 26 | 2400 | Improved INA section | 3.4 | 24 | Spherical | 0.25 | NATR20-PP | |||
- | - | 1 | 5 Days | 52 | 25 | 25 | 15.3 | 27 | 1800 | - | 3.55 | 24 | Cylindrical | 0.268 | - | ||
- | 1 | 5 Days | 52 | 25 | 25 | 15.3 | 27 | 1800 | Improved INA section | 3.55 | 24 | Spherical | 0.267 | NATR25-PP | |||
- | 1 | 5 Days | 62 | 29 | 30 | 23.2 | 39 | 1300 | Improved INA section | 5.2 | 28 | Spherical | 0.443 | NATR30-PP | |||
- | - | 1 | 5 Days | 62 | 29 | 30 | 23.2 | 39 | 1300 | - | 5.2 | 28 | Cylindrical | 0.444 | - | ||
- | 1 | 5 Days | 72 | 29 | 35 | 24.8 | 44.5 | 1000 | Improved INA section | 5.9 | 28 | Spherical | 0.6 | NATR35-PP | |||
- | 1 | 5 Days | 80 | 32 | 40 | 32 | 58 | 850 | Improved INA section | 8.3 | 30 | Spherical | 0.796 | NATR40-PP | |||
- | 1 | 5 Days | 90 | 32 | 50 | 31 | 59 | 650 | Improved INA section | 8.4 | 30 | Spherical | 0.924 | NATR50-PP |
Loading...
Inner Ring | Available | Design | Support roller | Temperature resistant from(°C) | -30 |
---|---|---|---|---|---|
Temperature resistant up to(°C) | 100 | Bore shape | Cylindrical | Designator cover / seal | Axial slide ring on both sides |
Number of rows | 1 | Marking cover / seal | PP | Can be relubricated (yes / no) | Yes |
Axial guidance (yes / no) | Yes | Lubricating nipple (yes / no) | No | Model series | NATR.. |
Full needle (yes / no) | No | Roller shape | Needle | Accuracy class | PN |
Cage material | Steel | Customs tariff — weight unit | kg | Customs tariff — weight per | 1 |
Customs tariff — item number | 84824000 | Customs tariff — country of origin | DE |
Configure
Basic Attributes
Roller Outer Diameter D(φ)
Width(mm)
Inner Diameter(mm)
Allowable Rotational Speed(1/min)
Outer surface designation
Fatigue limit load Pu(kN)
Width C(mm)
Outer surface design
Customs tariff — weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes